Contact an Expert
Signal Studio Software

GSM/EDGE/Evo Signal Creation and Offline Playback

This bundle is part of PathWave Signal Generation

Installs on: Instrument


Key Features

  • Generate single-carrier and multi-carrier arbitrary waveform test signals for GSM, EDGE and EDGE-Evolution (EGPRS2) signals

  • Basic waveform playback mode for mobile and base station component modulation and power testing

  • Advanced waveform playback mode for mobile and base station receiver testing with transport-channel coding

  • Adjustable timeslot parameters: power level, burst types (GSM, EDGE or EGPRS2; EDGE Evolution), data offsets, and multi-slot feature to maintain power

  • GSM/EDGE real-time signal creation which can support 1)Adjustable timeslot parameters; 2) Configurable secondary frame with channel coding; 3)Support fully coded signals for receiver sensitivity and selectivity measurements; 4)Real-time data inputs and BER / BLER insertion
  • KeysightCare software support subscription included

This Bundle Includes

  • Signal Studio software for basic and advanced W-CDMA, HSPA R7, HSPA+ R8 and R11 waveforms or real-time signal creation
  • Instrument embedded license for live connection, downloading and offline playback of GSM/EDGE/Evo waveforms or real-time signals with Keysight supported signal generators

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave Signal Generation — Signal creation for a wide range of general purpose or standards-based signals.


Learn more: PathWave Signal Generation

Select a Configuration

US$ 3,553