Signal Studio Software

Global Navigation Satellite Systems (GNSS) Real-Time Signal Creation and Offline Playback

This bundle is part of PathWave Signal Generation

Installs on: Instrument


Key Features

  • Real-time creation of multi-satellite signals for GPS (L1 with C/A code, L5I, L5Q), GLONASS constellations, Beidou (Compass), SBAS/QZSS with up to 40 channels, and Galileo (E1) with up to 16 channels for line-of-sight and multipath signals

  • Dual-band GPS signal generation for L1C/A + L5I and/or L5Q which requires a secondary signal generator with a new license N7609EM1C

    Stationary or moving receivers for up to 24 hours using stored scenario files

  • Create and edit custom scenario files or use continuous scenario generation mode

  • Add impairments such as multipath, pseudo-range error, and CW interference signals in real-time while the signal is playing
  • KeysightCare software support subscription included

This Bundle Includes

  • N7609C Signal Studio software for Global Navigation Satellite Systems (GNSS) signal creation
  • Instrument embedded license N7609EMBC for live connection, downloading and offline playback of real-time signal creation for GPS, GLONASS, Galileo, Beidou, SBAS/QZSS and CW interference with Keysight supported signal generators

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave Signal Generation — Signal creation for a wide range of general purpose or standards-based signals.


Learn more: PathWave Signal Generation

Select a Configuration