USB Power Sensor, 50 MHz to 24 GHz

U2002A USB Power Sensor enable fast, simple setup by providing plug-and-play USB connectivity and by eliminating the need for a separate power meter.

prod_image
  • Connector type

    3.5 mm (m)

  • Frequency range

    50 MHz to 24 GHz

  • Power range

    -60 to +20 dBm

  • Connectivity

    USB

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

U2002A  USB Power Sensor, 50 MHz to 24 GHz
U2002A USB Power Sensor, 50 MHz to 24 GHz

Model:

U2002A

QTY

Options

1

USB Sensor, 50MHz-24GHz | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

APC 3.5mm (male) connector

1

USB power sensor, 10MHz-26.5GHz

1

Power sensor cable; 5-ft (1.5m)

U2002A  USB Power Sensor, 50 MHz to 24 GHz
U2002A USB Power Sensor, 50 MHz to 24 GHz

Model:

U2002A

Highlights

  • Frequency range of 50 MHz to 24 GHz
  • Extended frequency of 10 MHz to 26.5 GHz (Option H26)
  • Wide dynamic range of -60 to +20 dBm
  • Internal zeroing capability to eliminate external calibration
  • High measurement speed of up to 250 readings/second
  • Support internal/external trigger measurements, internal triggering, and trace display
  • Compatible with other Keysight instruments
  • Your instrument can be controlled at no additional cost using the BenchVue Basic Power Meter/Sensor Control and Analysis App (BV0007B). This app simplifies instrument connection and control. Download the BenchVue Basic Power Meter/Sensor App (BV0007B). Note that the basic version does not include KeysightCare support and is one revision behind the licensed version. For access to the latest features and support, the licensed (paid) version of the BenchVue Power Meter/Sensor Control and Analysis App is available.

Internal Triggering and Trace Display Capability

Internal triggering allows triggering based on the burst signal envelope, eliminating the need for an external signal. The trace display provides a graphical view of the signal envelope to assist with gate placement and trigger level setup. All U2000 power sensors, except for the U2004A, feature these capabilities.