Precision DC Power Module, 50V, 3A, 100W

The Keysight N6762A is a 100W precision DC power module that provides low noise, and precise control and measurements in the milliampere and microampere region.

prod_image
  • Maximum current per output

    3 A

  • Maximum power

    100 W

  • Maximum voltage per output

    50 V

  • Number of outputs

    1

  • Type

    Module - Precision

  • Auxiliary Voltage Measurement Input

    No

  • Measurement accuracy

    14 mV

  • Noise and ripple

    4.5 mVpp

  • Output response time

    0.1 ms

  • Programming accuracy

    14 mV

  • Up / down programming settling time

    0.6 ms

  • Adjustable slew rate

    Yes

  • Data logger

    Yes

  • LIST mode

    Yes

  • Regenerative power

    No

  • 4-wire remote sense

    Yes

  • Arbitrary waveform generation

    Yes

  • Command processing time

    32 ms

  • Applications

    General purpose testing

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N6762A Standard module
N6762A Standard module

Model:

N6762A

QTY

Options

1

Precision DC Power Module 50V, 3A, 100W | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

N6762A With output disconnect relays
N6762A With output disconnect relays

Model:

N6762A

QTY

Options

1

Precision DC Power Module 50V, 3A, 100W | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Output Disconnect Relays

N6762A 200uA current measurement range with output disconnect relays
N6762A 200uA current measurement range with output disconnect relays

Model:

N6762A

QTY

Options

1

Precision DC Power Module 50V, 3A, 100W | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

200uA Current Measurement Range With Output Disconnect Relays

N6762A With output disconnect relays and calibration data with Calibration+ Uncertainties + Guardbanding
N6762A With output disconnect relays and calibration data with Calibration+ Uncertainties + Guardbanding

Model:

N6762A

QTY

Options

1

Precision DC Power Module 50V, 3A, 100W | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Output Disconnect Relays

1

Calibration + Uncertainties + Guardbanding (Not Accredited)

Highlights

Output ratings

  • Voltage: 50 V
  • Current: 3 A
  • Power: 100 W

Programming accuracy (at 23°C ±5°C)

  • Voltage high range: 0.016% + 6 mV
  • Voltage low range (≤ 5.5 V): 0.016% + 1.5 mV
  • Current high range: 0.04% + 200 µA
  • Current low range (≤ 100 mA, @ 0 - 7 V): 0.04% + 30 µA

Ripple & noise (20 Hz to 20 MHz)

  • Voltage peak-to-peak: 4.5 mV
  • Voltage rms: 350 µV
  • Current rms: 2 mA

The Keysight N6762A is a 100 W precision DC power module that provides low noise, and precise control and measurements in the milliampere and microampere region with the ability to simultaneously digitize voltage and current, and capture those measurements in an oscilloscope-like data buffer. For leakage current or sleep-mode current measurements, add option 2UA for measurement capability down to 1 μA.

This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB, and LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 500 W.

Download BenchVue Basic app for free to control your instruments.