High-Performance Autoranging DC Power Module, 60V, 17A, 500W

The Keysight N6756A DC Power Module, 60V, 17A, 500W, is a high performance DC power supply that offers speed and accuracy for test optimization.

prod_image
  • Maximum current per output

    17 A

  • Maximum power

    500 W

  • Maximum voltage per output

    60 V

  • Number of outputs

    1

  • Type

    Module - Performance

  • Auxiliary Voltage Measurement Input

    No

  • Measurement accuracy

    72 mV

  • Noise and ripple

    6 mVpp

  • Output response time

    0.1 ms

  • Programming accuracy

    61 mV

  • Up / down programming settling time

    0.35 ms

  • Adjustable slew rate

    Yes

  • Data logger

    Yes

  • LIST mode

    Yes

  • Regenerative power

    No

  • 4-wire remote sense

    Yes

  • Arbitrary waveform generation

    Yes

  • Command processing time

    18 ms

  • Applications

    General purpose testing

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N6756A Standard module
N6756A Standard module

Model:

N6756A

QTY

Options

1

High-Performance Autoranging DC Power Module 60V, 17A, 500W, double-wide | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

N6756A With output disconnect relays
N6756A With output disconnect relays

Model:

N6756A

QTY

Options

1

High-Performance Autoranging DC Power Module 60V, 17A, 500W, double-wide | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Output Disconnect Relays

N6756A With output disconnect relays and ANSI Z540-1-1994 calibration.
N6756A With output disconnect relays and ANSI Z540-1-1994 calibration.

Model:

N6756A

QTY

Options

1

High-Performance Autoranging DC Power Module 60V, 17A, 500W, double-wide | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Output Disconnect Relays

1

ANSI Z540-1-1994 Calibration

N6756A With high-speed test extensions
N6756A With high-speed test extensions

Model:

N6756A

QTY

Options

1

High-Performance Autoranging DC Power Module 60V, 17A, 500W, double-wide | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

High-Speed Test Extensions

Highlights

Output Ratings

  • Voltage: 60 V
  • Current: 17 A
  • Power: 500 W

Programming Accuracy (at 23°C ±5°C)

  • Voltage: 0.06% + 25 mV
  • Current: 0.1% + 12 mA

Ripple & Noise (20 Hz to 20 MHz)

  • Voltage peak-to-peak: 6 mV
  • Voltage rms: 1 mV
  • Current rms: 4 mA

The Keysight N6756A is a 500 W high-performance, autoranging DC power module that provides low noise, high accuracy and programming speeds that are up to 10 to 50 times faster than other programmable power supplies. Optional high-speed test extension offers an oscilloscope-like digitizer that increases measurement accuracy when viewing high-speed transient or pulse events within the device-under-test (DUT).

This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB and LXI compliance are standard. Select from more than 30 different DC power modules ranging in capability from basic to high precision, and in power from 20-500 Watts.

Download BenchVue Basic app for free to control your instruments.