Model:
N6715C
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight NP2-class DC power analyzers include the N6705C and N6715C.
The N6715C is a build-to-order system that is shipped as a fully tested and assembled DC Power Analyzer, consists of one N6705C mainframe.
Maximum power
600 W
Number of outputs
4
Accuracy
0.025% +1.8 mV
ADC resolution
18 bits
Noise and ripple
4.5 mVpp
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 39,623
Model:
N6715C
Delivery:
QTY
Options
1
N6705C Build-to-order DC Power Analyzer System | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
1
Standard binding posts_
4
Source/Measure Unit, General Purpose, 4-Quadrant, 20V/1A or 6V/3A, 20W
1
Calibration Plan - Return to Keysight - 3 years
The N6715C DC Power Analyzer is a build-to-order system that is shipped as a fully tested and assembled DC Power Analyzer. Each N6715C consists of one N6705C mainframe (described below) plus 1 to 4 DC Power Modules and up to 600 W total DC Power Module output power. To specify which modules you want installed in the N6715C, modules are ordered as options to the N6715C.
The N6705C DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT by integrating up to 4 advanced power supplies with DMM, Scope, Arb, and Data Logger features. The N6705C eliminates the need to gather multiple pieces of equipment and create complex test setups including transducers (such as current probes and shunts) to measure current into your DUT. The DC Power Analyzer also eliminates the need to develop and debug programs to control a collection of instruments and take useful measurements because all functions and measurements are available at the front panel. For even greater control and analysis functions, the DC Power Analyzer can be used with the PathWave BenchVue advanced power control and analysis software. When automated bench setups are required, the N6705C is fully programmable over GPIB, USB, LAN and is LXI Compliant.
The N6705C offers flexible configuration to meet your power sourcing and analysis requirements. The N6705C is a 4-slot mainframe that accepts up to 4 DC Power Modules, and up to 600 W total DC Power Module output power. The modules are ordered separately.
N6705C accepts the same modules as N6700 Modular Power System, with over 30 modules to choose from. Basic sources for the N6705C include: 50 W, 100 W, and 300 W; up to 150 V, up to 50 A. High-performance sources for the N6705C include: 50 W, 100 W, 300 W, and 500 W; up to 60 V, up to 50 A. Precision sources for the N6705C include: 50 W, 100 W, 300 W, and 500 W; up to 60 V, up to 50 A. Source/Measure units for the N6705C include: 20 W; up to 20 V, up to 3 A. Each module includes built-in voltmeter, ammeter, scope, arbitrary waveform generator, and data logger functions.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.