HIGHLIGHTS

Bandwidth:

  • >12 GHz typical with 1169A InfiniiMax probe amplifier

Input Impedance and capacitance

  • Differential Input R: 50 kOhm
  • Differential Input C: 0.33 pF
  • Single Ended Input R: 25 kOhm
  • Single Ended Input C: 0.53 pF

Features:

  • Industry’s only RoHS compliance solder-in probing solution
  • Flat frequency response all the way to >12 GHz
  • Most economical solder-in probe solution today
  • N5426A ZIF Tip comes with 10 set of ZIF Tip (see picture above)
  • N5425A Infiniium ZIF probe head does not include any ZIF probe tips. Either N5426A ZIF tips or N5451A long-wired ZIF tips should be ordered with. Click here to see the N5451A.
N5426A InfiniiMax ZIF Tips

Interested in a N5426A?

Featured Resources for N5426A InfiniiMax ZIF Tips, 20 GHz

View All Resources

Want help or have questions?