XG1-class Vector Signal Generator, 6 GHz

The N5166B CXG RF Vector Signal Generator, perform essential parametric component testing of receivers using latest wireless communication standards.

prod_image
  • Harmonics @ 1 GHz

    -35 dBc

  • Output power @1 GHz

    18 dBm

  • Phase noise @1 GHz (20 kHz offset)

    -119 dBc/Hz

  • Maximum modulation bandwidth

    120 MHz

  • Number of outputs

    1

  • Frequency switching speed

    5000 µs

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N5166B XG1-class Vector Signal Generator
N5166B XG1-class Vector Signal Generator

Model:

N5166B

QTY

Options

1

CXG X-Series RF Vector Signal Generator | KeysightCare Technical Support - 3 years | Standard front panel connector configuration | Return to Keysight Warranty - 3 years.

1

ARB baseband generator (60 MHz RF bandwidth, 32 Msa)

1

Frequency range, 9 kHz to 3 GHz

Highlights

Built to Design and Test IoT and General-Purpose Devices

  • Cover a frequency range of 9 kHz to 3 or 6 GHz and up to 120 MHz RF modulation bandwidth
  • Perform basic parametric testing of components and functional verification of receivers
  • Test your device with multiple verified, standards-compliant vector signals
  • Easily troubleshoot your component within a wireless communication system using a reliable vector signal generator
  • Minimize downtime and expenses with self-maintenance solutions and low-cost repairs