Highlights

Fast, Easy, and Accurate Calibration of Vector Network Analyzers

The Keysight N4432D is a precision 4-port ECal module that supports selection of Type-N and 3.5 mm connectors mixed up to 18 GHz. Select either female-female, male-male, or female-male connectors.

Option 0DC extends the calibration frequency range down to DC for broadband device modeling or time domain and signal integrity analysis using enhanced time domain-analysis on Keysight network analyzers.

Perform a full 4-port calibration in less than half the time and number of connections when compared to traditional mechanical cal kits. Simply connect the ECal module to the vector network analyzer via USB and the firmware controls the rest, thus reducing the chance for operator error. Reduce wear and tear on connectors and lower repair costs on the test port connectors and calibration standards.

  • Precision 4-port RF ECal module with high accuracy
  • Frequency coverage from DC/300 kHz to 18 GHz
  • Fast, easy, and accurate full 4-ports calibration
  • Supports multiple connectors mixed of Type-N, and 3.5 mm connectors. Connectors selection covers both female and male connectors type.
  • Direct control from Keysight vector network analyzers via USB
N4432D RF Electronic Calibration Module (ECal)

Interested in a N4432D?

Featured Resources

View All Resources

Want help or have questions?