Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N2889A Passive Probe, 10:1/1:1, 350 MHz, 1.3m
Provides a switch in the probe handle for switching the attenuation ratio between 1:1 and 10:1
Starting from
Highlights
The Keysight N2889A low-cost passive probe provides up to 350 MHz bandwidth and features high-input resistance of 10 MΩ (@10:1 mode) to address a wide range of measurement needs with low probe loading. The N2889A comes with a convenient switch in the probe handle that lets you switch between a 1:1 and 10:1 attenuation ratio.
The probe can be adjusted for low-frequency compensation and high-frequency compensation. For the best measurements you should compensate your probe to match its characteristics to the oscilloscope.
- Bandwidth: DC to 350 MHz (@10:1), DC to 10 MHz (@1:1)
- Risetime: 1 nsec (@10:1), 35 nsec (@1:1) (10%-90%)
- Attenuation ratio: 10:1/1:1
- Input resistance: 10 MΩ (@10:1), 1 MΩ (@1:1 when terminated to 1MΩ)
- Input capacitance: 11 pF(@10:1), 60 pF (@1:1)
- Maximum input: 150 Vrms CAT II (1:1), 300 Vrms mains isolated (10:1)
- Cable length: 1.3 m
- Probe ID pin: No
Extend The Capabilities
Featured Resources
Want help or have questions?