HIGHLIGHTS

Bandwidth:

  • 30 GHz
  • Tr = 14.3 psec

Range:

  • DC attenuation ratio: 6:1 (3:1 with 200 Ω ZIF tip)
  • Input voltage range: 1.6 Vpp (0.8 Vpp with 200 Ω ZIF tip)
  • Input common mode range: ±12 V at DC to 250 Hz, ±2.5 V at >250 Hz (±6 V at DC to 250 Hz, ±1.25 V at >250 Hz with 200 Ω ZIF tip)
  • Offset range : ±16 V when probing a single-ended signal

Input Impedance:

  • DC input resistance: R diff = 100 kΩ ±2%, R se = 50 kΩ ±2%
  • Input resistance @ >10 kHz: R diff = 1 kΩ, R se = 500 Ω
  • Input capacitance: C diff = 32 fF, C se = 48 fF (with ZIF probe head)

Recommended Probe Heads:

  • N5445A 30 GHz Browser Probe Head
  • N5444A 30 GHz 2.92/3.4 mm SMA Probe Head
  • N5439A 28 GHz ZIF probe Head
  • MX0109A 26 GHz Solder-in Probe Head

Oscilloscope Connectivity:

  • UXR 3.5mm oscilloscope
  • UXR 1&1.85mm oscilloscope with N2852A adapter
  • 90000X, Q, V, Z-series oscilloscopes

The InfiniiMax III probing system provides the highest bandwidth and incredibly low loading to allow for a completely new level of signal fidelity and accuracy. Four different InfiniiMax III probe amplifiers ranging from 16 GHz to 30 GHz are available for matching your probing solution to your performance and budget requirements. A proprietary 200 GHz fT InP (indium phosphide) IC process with backside ground vias and novel thick film technology is utilized for the InfiniiMax III probe system to accommodate your highest performance needs and is unmatched by any product in the market.

Key Features

  • Full 30 GHz to the probe tip (with the N5445A browser)
  • Industry’s lowest probe and scope system noise
  • Industry’s highest fidelity and accuracy due to bandwidth and extremely low loading
  • Probe amplifiers loaded with measured s-parameters for more accurate response correction
  • Probe bandwidth upgradable
  • Variety of probe heads for different use models with maximum usability

Extend the Capabilities

Featured Resources for N2803A InfiniiMax III Series Probe Amplifier, 30 GHz

View All Resources

Want help or have questions?