PM2-class Power Meter, dual-channel

The Keysight N1912A P-Series dual channel power meter provides peak, peak-to-average ratio, average power, rise time, fall time and pulse width measurements.

prod_image
  • Frequency range

    9 kHz to 110 GHz

  • Video bandwidth

    30 MHz

  • Dynamic range

    -70 to +44 dBm

  • Number of channels

    2

  • Peak frequency range

    50 MHz to 50 GHz

  • Peak dynamic range

    -35 to +20 dBm

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N1912A With front panel sensor and power ref connectors
N1912A With front panel sensor and power ref connectors

Model:

N1912A

QTY

Options

1

Power Meters - P-series, dual channel | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

N1912A With rear panel sensor (dual channel) and power ref connectors
N1912A With rear panel sensor (dual channel) and power ref connectors

Model:

N1912A

QTY

Options

1

Power Meters - P-series, dual channel | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Rear panel sensor (dual channel) and power ref connectors

N1912A With front panel sensor and power ref connectors, and video output
N1912A With front panel sensor and power ref connectors, and video output

Model:

N1912A

QTY

Options

1

Power Meters - P-series, dual channel | KeysightCare Technical Support - 3 years

1

Video output

1

Extended Warranty - Return to Keysight - 5 years

1

Calibration Plan - Return to Keysight - 3 years

Highlights

  • 30 MHz video bandwidth
  • Single-shot real-time capture at 100 Msamples/sec
  • Key Measurements: peak, average, peak-to-average ratio, rise time, fall time, and pulse width
  • 22 Predefined formats: WiMAX, DME, HSDPA, etc.
  • One screen view for pulse measurement analysis: Auto Scale, Auto Gate, Rise/Fall Time, Duty Cycle, etc.
  • Internal Zeroing and Calibration while connecting to the DUT
  • Your instrument can be controlled at no additional cost using the BenchVue Basic Power Meter/Sensor Control and Analysis App (BV0007B). This app simplifies instrument connection and control. Download the BenchVue Basic Power Meter/Sensor App (BV0007B). Note that the basic version does not include KeysightCare support and is one revision behind the licensed version. For access to the latest features and support, the licensed (paid) version of the BenchVue Power Meter/Sensor Control and Analysis App is available.

When used with the N192XA wideband power sensors, the N1911/12A P-Series power meter provides a measurement frequency range from 50 MHz to 40 GHz with an internal zero and calibration capability.

  • LXI-C Compliance
  • Average triggering for average power measurement
  • Versatile connectivity with USB, LAN, and GPIB standard
  • High Speed Complementary Cumulative Distribution Function (CCDF) statistical analysis
  • Compatible with the industry standard N8480/8480 and E-series sensors, which provide a wide dynamic range from -70 to +44 dBm, and a frequency coverage from 9 kHz to 110 GHz
  • Compatibility with E932x power sensors
  • Difference and ratio math functions : (A-B, B-A, A/B, and B/A)
  • 2-year calibration cycle