XR5-class Oscilloscope, 1 GHz, 2 Analog channels, mixed signal

The 6000 X-Series offers a 12.1-inch capacitive multi-touch display, InfiniiScan Zone touch triggering, voice control, and the capabilities of up to 7 instruments in 1.

prod_image
  • Display size

    12.1 inch

  • Maximum memory depth

    4 Mpts

  • Analog channels

    2

  • Digital channels

    16

  • Maximum sample rate

    20 GSa/s

  • ADC resolution

    8

  • Brands included

    6000 Series

  • Maximum bandwidth

    1 GHz

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

MSOX6002A 2 Analog Plus 16 Digital Channels, 1 GHz Model
MSOX6002A 2 Analog Plus 16 Digital Channels, 1 GHz Model

Model:

MSOX6002A

QTY

Options

1

InfiniiVision 6000 X-Series Mixed Signal Oscilloscope, 1 GHz, upgrade to 6 GHz, 20 GS/s, 2 CH | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

  • 1 GHz - 6 GHz
  • 2 analog plus 16 digital channels
  • Easily view and isolate signals on the 12.1-in capacitive multi-touch screen with Zone triggering and 450,000 wfms/s update rate
  • Make more precise measurements with 115 Vrms noise floor at 1 mV/div (1 GHz)
  • Get performance measurements anywhere with the portable 6-in deep size
  • Quickly see analysis details with standard histogram and color grade
  • View signal integrity with jitter and eye diagram analysis options
  • Expand capabilities with full upgradability

What's included:

  • 3-year Factory warranty (90 days for unserialized accessories such as passive probes)
  • Certificate of calibration, 2-year calibration interval
  • One N2894A 700-MHz passive probe (10:1 attenuation) per channel
  • One N2756A 16-digital-channel MSO cable
  • Localized interface, front panel overlay, voice control support, and built-in help system in English, Chinese (simplified and traditional), French, German, Italian, Japanese, Korean, Portuguese, Russian, and Spanish
  • Localized power cord
  • Front-panel cover
  • Documentation CD containing localized user’s guide, service guide, and programmer’s manual

Download BenchVue Basic app for free to control your instruments.