NB1-class Benchtop DC Power Supply, 90 W, 30 V, 3 outputs

A triple-output power supply with a large display with a compact footprint enables you to view all channels simultaneously.

prod_image
  • Maximum current per output

    5 A

  • Maximum power

    90 W

  • Maximum voltage per output

    30 V

  • Number of outputs

    3

  • Up / down programming settling time

    80 ms

  • Adjustable slew rate

    No

  • Data logger

    No

  • LIST mode

    No

  • 4-wire remote sense

    No

  • Arbitrary waveform generation

    No

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

EDU36311A Base model
EDU36311A Base model

Model:

EDU36311A

QTY

Options

1

DC power supply, triple-output, 6 V, 5 A and 2 x 30 V, 1 A, 90 W: LAN, USB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 50/60 Hz

EDU36311A With 5 year extended warranty, and 5 years of KeysightCare technical support
EDU36311A With 5 year extended warranty, and 5 years of KeysightCare technical support

Model:

EDU36311A

QTY

Options

1

DC power supply, triple-output, 6 V, 5 A and 2 x 30 V, 1 A, 90 W: LAN, USB | KeysightCare Technical Support - 3 years

1

KeysightCare Technical Support - Upgrade to 5 years

1

AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 50/60 Hz

1

Extended Warranty - Return to Keysight - 5 years

Highlights

Combine Triple Outputs with Powerful Software for Deeper Insights

The Keysight Smart Bench Essentials (SBE) Series is a set of four unique instruments with PathWave BenchVue application software to connect, control, and capture measurement data.

The EDU36311A triple-output power supply has a compact design to fit anywhere on your bench. Monitor all your outputs simultaneously from any angle with its 7-inch color display. Each output is independent — connect your outputs in a series for higher voltage, in parallel for additional current, or stack to provide 0 to ±30 V. A sequencing feature enables and disables outputs in a set pattern. You can now activate the control logic before applying power to the rest of your device.

Download BenchVue Basic app for free to control your instruments.

  • Get Keysight's PathWave BenchVue power supply software for remote control and data logging
  • Achieve ripple and noise at <1mVrms for low noise output
  • Experience accurate current and voltage control with excellent programming and readback
  • Measure with confidence using exceptional line and load regulation for a stable output
  • Save configurations for repeat test setups with the USB flash drive
  • Simplify connectivity with USB and LAN (LXI Core)