Precision IV Analyzer / 8 Slot Precision Measurement Mainframe

Keysight E5270B Precision IV Analyzer is the complete solution for current-voltage characterization of a wide range of materials and devices with the current measurement performance as low as 0.1 fA.

prod_image
  • Maximum output current

    1 A

  • Maximum output voltage

    200 V

  • Minimum voltage measurement resolution

    0.5 µV

  • Minimum current measurement resolution

    0.1 fA

  • Number of channels

    Up to 8

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Current-voltage measurement capabilities

  • Accurate and precision measurement ranges of 0.1 fA – 1A and 0.5 µV – 200 V
  • Spot and sweep measurement capabilities
  • Pulse spot and sweep measurement with minimum 500 µs pulse width
  • The ASU (atto-sense and switch unit) can be used with the HRSMU to provide 0.1 fA measurement resolution and SMU/AUX path switching

EasyEXPERT group+ software

  • Characterization environment is available on the user’s PC
  • Intuitive GUI based operation with keyboard and mouse operation
  • Multiple measurement modes for quick setup and measurement execution (application test, classic test, and quick test)
  • Graphical display, automated analysis capabilities, and data generation to Excel and image for analysis and reporting

E5270B hardware

  • Configurable and upgradable measurement modules up to 8 slots
  • High Resolution SMU (HRSMU), Medium Power SMU (MPSMU), and High Power SMU (HPSMU) are available for configurable SMU selection. Optional ASU is supported by HRSMU.
  • High-resolution and high-speed analog-to-digital converters (ADCs) are available to all installed modules
  • Active ground unit (GNDU) in mainframe to force 0 V and sink the current up to 4 A

Keysight E5270B Precision IV Analyzer is the complete solution for the current-voltage characterization of a wide range of materials and devices. The E5270B supports multiple SMUs (Source/Monitor Units) for voltage/current sourcing and voltage/current measurement with the current measurement performance as low as 0.1 fA. Its modular architecture allows you to configure or upgrade SMU modules for available eight slots. The EasyEXPERT group+ GUI based characterization software is furnished and available on your PC to support all the tasks required in the characterization from the measurement setup to the data analysis. Powerful integration of SMU’s versatile measurement capabilities and GUI based characterization software makes the E5270B the best solution for characterization and evaluation of devices, materials, semiconductors, active/passive components, or virtually any other type of electronic device with uncompromised measurement reliability and efficiency.

Keysight EasyEXPERT group+ supports efficient and repeatable device characterization in the entire characterization process from measurement setup and execution to analysis and data management either by interactive manual operation or automation across a wafer in conjunction with a semiautomatic wafer prober. EasyEXPERT group+ makes it easy to perform current-voltage characterization immediately with the ready-to-use measurements (application tests) furnished and allows you the option of storing test condition and measurement data automatically after each measurement in a unique built-in database (workspace), ensuring that valuable information is not lost and that measurements can be repeated at a later date. Keysight E5270B provides the complete solution for current-voltage characterization with these versatile capabilities.

In addition to using as an analyzer, the E5270B is available as a system component SMU for a rack and stuck test system. It provides the scalability and the highest measurement accuracy in the class for current-voltage measurement. It can be controlled remotely by the FLEX command set supporting the powerful measurement capabilities.

For more information about Current-Voltage Analyzer, please visit Precision Current-Voltage Analyzer.