Model:
E5063A
Model:
E5063A
Model:
E5063A
Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
Get faster digital validation for less with a trade-in.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Use 25+ X-Series applications to analyze, demodulate, and troubleshoot signals across wireless, aerospace/defense, EMI, and phase noise.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Pinpoint interference with post-processing spectrum management software in the lab.
Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight XN3-class Essential vector network analyzers include the E5063A and E5061B ENA models.
The E5063A ENA vector network analyzer, 100 kHz to 18 GHz, 2-port, is a low cost network analyzer for passive device test, with PCB test option.
Maximum frequency
18 GHz
Number of built-in ports
2
Maximum number of sources
1
Integrated low-noise receivers
0
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 16,826
Model:
E5063A
Delivery:
QTY
Options
1
ENA Series network analyzer | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
1
2-port test set, 100 kHz to 500 MHz
1
Standard Data Storage
1
Not required GPIB
1
Not required Handler IO
List Price:
US$ 64,040
Model:
E5063A
Delivery:
QTY
Options
1
ENA Series network analyzer | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
1
2-port test set, 100 kHz to 18 GHz
1
Standard Data Storage
1
Add GPIB
1
Add Handler IO
List Price:
US$ 71,663
Model:
E5063A
Delivery:
QTY
Options
1
ENA Series network analyzer | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
1
2-port test set, 100 kHz to 18 GHz
1
Standard Data Storage
1
Time domain analysis/Test Wizard
1
Add GPIB
1
Not required Handler IO
The Keysight E5063A ENA is an affordable benchtop vector network analyzer for testing simple passive components such as antennas, filters, cables, or connectors up to 18 GHz. It leverages the consistent measurement framework of the industry standard ENA Series to boost efficiency and productivity. It is ready to evolve as technologies change.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.