Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight NB6-class Pro benchtop DC power supplies include the B2960 Series.
The Keysight E36731ABV battery emulation bundle is a complete software (Subscription) and hardware solution for performing battery profiling and emulation, current drain analysis, and battery run-down and cycle testing.
Maximum current per output
20 A
Maximum power
200 W
Maximum voltage per output
30 V
Number of outputs
1
Adjustable slew rate
Data logger
Yes
LIST mode
Yes
Arbitrary waveform generation
No
Up / down programming settling time
50 ms
4-wire remote sense
Yes
Find out what's included and explore available upgrade options from Keysight.
The Keysight E36731ABV battery emulation bundle is a comprehensive, all-in-one hardware and software solution.
This bundle includes the E36731A 200 W battery emulator and profiler. You also receive a 12-month transportable license for the Keysight PW9253A PathWave Advanced Battery Test and Emulation software.
The bundle enables you to do the following:
Download this flyer to learn more about this bundle.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.