60 W Dual Output Power Supply 35 V, .8 A or 60 V, 0.5 A

The E3647A 60 W dual output bench power supply offers dual-range flexibility with a low and high voltage range. The low voltage range allows the power supply to output more current. The E3640 Series has models with single and dual outputs—automate tests with GPIB or RS232.

prod_image
  • Maximum current per output

    0.8 A

  • Maximum power

    60 W

  • Maximum voltage per output

    60 V

  • Number of outputs

    2

  • Up / down programming settling time

    0.09 ms

  • Adjustable slew rate

    No

  • Data logger

    No

  • LIST mode

    No

  • 4-wire remote sense

    No

  • Arbitrary waveform generation

    No

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E3647A  60 W Dual Output Power Supply 35 V, .8 A or 60 V, 0.5 A
E3647A 60 W Dual Output Power Supply 35 V, .8 A or 60 V, 0.5 A

Model:

E3647A

QTY

Options

1

DC power supply, dual output, dual range: 0-35V/ 0.8 A and 0-60V/ 0.5 A, 60 W. G | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 47 to 63 Hz

Highlights

Output ratings (0 °C to 40 °C) two outputs

  • Range 1: 0 to 35 V / 0.8 A
  • Range 2: 0 to 60 V / 0.5 A

Programming accuracy (25 °C ± 5 °C), ± (% output plus offset)

  • Voltage: < 0.05% + 10 mV (< 0.1% + 25 mV for output two; Keysight models E3646, E3647A, E3648A, E3649A)
  • Current: < 0.2% + 10 mA

Ripple and noise 20 Hz to 20 MHz

  • Normal mode voltage: < 8 mVpp / 1 mVrms
  • Normal mode current: < 4 mArms

Readback accuracy (25 °C ± 5 °C), ± (% output plus offset)

  • Voltage: < 0.05% + 5 mV (< 0.1% + 25 mV for output two; models E3646A, E3647A, E3648A, E3649A)
  • Current: < 0.15% + 5 mA (< 0.15% + 10 mA for output 2; models E3646A, E3647A, E3648A, E3649A)

The E3647A 60 W dual output bench power supply offers dual-range flexibility with a low and high voltage range. The low voltage range allows the power supply to output more current. The E3640 Series dual output power supply has models with single and dual outputs — easy automate tests with GPIB or RS232.

Download BenchVue Basic app for free to control your instruments.