Model:
E3647A
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight Advanced benchtop DC power supplies come in two classes. The NB1-class includes the E36100 Series, and the NB2-class includes the E36200 Series and E36441A power supplies.
The E3647A 60 W dual output bench power supply offers dual-range flexibility with a low and high voltage range. The low voltage range allows the power supply to output more current. The E3640 Series has models with single and dual outputs—automate tests with GPIB or RS232.
Maximum current per output
0.8 A
Maximum power
60 W
Maximum voltage per output
60 V
Number of outputs
2
Up / down programming settling time
0.09 ms
Adjustable slew rate
Data logger
No
LIST mode
No
4-wire remote sense
No
Arbitrary waveform generation
No
See what's included, and how you can upgrade your experience with Keysight.
List Price:
SEK 17 133
Model:
E3647A
Delivery:
QTY
Options
1
DC power supply, dual output, dual range: 0-35V/ 0.8 A and 0-60V/ 0.5 A, 60 W. G | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
1
AC 230V single-phase 3-wire. 230 VAC +/- 23V operation, 47 to 63 Hz
The E3647A 60 W dual output bench power supply offers dual-range flexibility with a low and high voltage range. The low voltage range allows the power supply to output more current. The E3640 Series dual output power supply has models with single and dual outputs — easy automate tests with GPIB or RS232.
Download BenchVue Basic app for free to control your instruments.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.