Bundle: E36154A DC Power Supply + Scope and AWG Features + PathWave Software

Better value bundle of E36154A DC power supply, single-output, auto-range: 30V, 80A, 800W: LAN, USB, E36150ADVU, and PW9252A PathWave Advanced Power Control and Analysis ​Software

prod_image
  • Maximum current per output

    80 A

  • Maximum power

    800 W

  • Maximum voltage per output

    30 V

  • Number of outputs

    1

  • Adjustable slew rate

    Yes

  • Data logger

    Yes

  • LIST mode

    Yes

  • Arbitrary waveform generation

    Yes

  • 4-wire remote sense

    Yes

  • Up / down programming settling time

    15 ms

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E36154ABV  Bundle: E36154A DC Power Supply + Scope and AWG Features + PathWave Software
E36154ABV Bundle: E36154A DC Power Supply + Scope and AWG Features + PathWave Software

Model:

E36154ABV

QTY

Options

1

Software PW9252A price to be added separately. Better value bundle of E36154A DC power supply, E36150ADVU Scope View and Arbitrary Waveform Generation Capabilities, and PathWave Advanced Power Control and Analysis Software | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Scope View and Arbitrary Waveform Generation Capabilities for E36150 Series Bench Power Supplies

1

PathWave Advanced Power Control and Analysis

1

AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 47 to 63 Hz

Highlights

The Keysight E36154ABV consists of a Keysight E36154A DC power supply, a Keysight E36150ADVU with Scope View and arbitrary waveform generation (AWG) capabilities for Keysight E36150 Series bench power supplies, and Keysight PW9252A PathWave Advanced Power Control and Analysis Software. The E36154A includes single-output and auto-range capabilities, 30 V, 80 A, 800 W, and LAN and USB interfaces.

The AWG enables you to create and simulate complex waveforms with up to 512 setpoints with configurable dwell time. The arbitrary waveforms supported include sine, step, ramp, staircase, pulse, trapezoid, and exponential.

Scope View supports up to 10 us / 100 kHz sampling rate and 256K samples. These capabilities enable a precise analysis of dynamic transient behaviors, including pulses of current loading, peak demands, dropouts, rise times, and other DC transients and disturbances in your device under test.

The PW9252A PathWave Advanced Power Control and Analysis software allows you to control your instruments from your PC for advanced analysis and automation. If ordering from distributors, it is mandatory to add the preferred software license to the bundle