2 GHz Dual 1:4 RF Mux, 50 Ohm Module for DAQ970A and DAQ973A

2 GHz Dual 1:4 RF Mux, 50 Ohm Module. Direct connection to SMB inputs with 2 GHz usable bandwidth.

prod_image
  • Inputs/Outputs

    0 - 50 Volts

  • Platform

    DAQ970A

  • Number of channels

    16

  • Module type

    RF Multiplexer

  • Speed or Frequency

    2 GHz

  • Speed

    N/A

  • Frequency

    2 GHz

  • Mainframe Compatibility

    DAQ970A, DAQ973A

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

DAQM905A  2 GHz Dual 1:4 RF Mux, 50 Ohm Module for DAQ970A and DAQ973A
DAQM905A 2 GHz Dual 1:4 RF Mux, 50 Ohm Module for DAQ970A and DAQ973A

Model:

DAQM905A

QTY

Options

1

Dual 1:4 RF 2 GHz Mux, 50 Ohm Module | Return to Keysight Warranty - 3 years.

Highlights

  • Dual 4 Channel RF Multiplexer
  • 2 GHz bandwidth, 50 Ohm
  • Cascade together for up to 16:1 multiplexer

The Keysight DAQM905A RF multiplexer module Data Acquisition System offers broadband switching capabilities for high-frequency and pulsed signals. Use it to route test signals between your device under test and your signal generator, oscilloscope, spectrum analyzer, or other instrumentation.

The RF multiplexers are arranged as two independent 1 x 4 multiplexers, each with a common shield and a switched center conductor. Connections can be made directly to SMB inputs with 2 GHz usable bandwidth, or to the BNC-to-SMB adapters provided with 1 GHz bandwidth. Multiple banks may be cascaded together for applications requiring even larger topologies-- create a stubless 16:1 multiplexer in a single frame.

Standard Product Includes:

  • 1 DAQM905A, Dual 4-Channel 50 Ohm RF Multiplexer Module
  • 1 Functional Test Certificate
  • 10 Cables, 50 Ohm (SMB to BNC)