NB6-class Benchtop DC Power Supply, 210 V, 3 A, 1-channel, low noise

The Keysight B2961C Power Source offers a broad voltage range (up to ±210 V) and current range (up to ±3 A DC and ±10.5 A pulsed), delivering excellent 6.5-digit resolution.

prod_image
  • Maximum current per output

    3 A

  • Maximum power

    32 W

  • Maximum voltage per output

    210 V

  • Number of outputs

    1

  • Adjustable slew rate

    No

  • 4-wire remote sense

    Yes

  • Arbitrary waveform generation

    Yes

  • Data logger

    No

  • LIST mode

    Yes

  • Up / down programming settling time

    0.1 ms

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

B2961C NB6-class Benchtop DC Power Supply, 1-channel, low noise
B2961C NB6-class Benchtop DC Power Supply, 1-channel, low noise

Model:

B2961C

QTY

Options

1

6.5 Digit Low Noise Power Source, 32W, 210V, 3A, 1ch | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

The Keysight B2961C Series 6.5-digit low-noise source power supply provides an advanced power and sourcing solution, helping researchers, designers, and developers tackle complex measurement challenges for advanced components, circuits, and materials. Unlike typical power supplies, the B2961C supports 4-quadrant operation, supplying precise voltage or current within its ranges and power limits, regardless of polarity.

The B2961C enables you to do the following:

  • Get 6.5-digit with wide and bipolar voltage / current sourcing at 100 nV to 210 V / 1 nA to 10.5 A.
  • Experience excellent noise performance with 10 µVrms, 1 nVrms / √Hz with external filter.
  • Use the precision arbitrary waveform capability and user-defined waveforms from 1 MHz to 10 kHz.