Nano-Volt/Micro-Ohm Meter, 7 ½ Digits of Resolution

The 34420A 7 ½-digit multimeter is a high-sensitivity digital ohm meter optimized for performing low-level measurements, such as low-noise voltage measurements.

prod_image
  • Basic 1-year DCV accuracy

    30 ppm

  • Digits of resolution

    7 ½

  • Maximum reading rate

    250 readings/s

  • Interface

    GPIB, RS232

  • Memory

    1,024 readings

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

34420A  Nano-Volt/Micro-Ohm Meter, 7 ½ Digits of Resolution
34420A Nano-Volt/Micro-Ohm Meter, 7 ½ Digits of Resolution

Model:

34420A

QTY

Options

1

Nanovolt/micro-ohm meter, 7.5 digit | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

AC line selection 120-volt

34420A 34420A Nanovolt/micro-ohm meter, 7.5 digit - PV
34420A 34420A Nanovolt/micro-ohm meter, 7.5 digit - PV

Model:

34420A

Highlights

Take the Uncertainty Out of Low-Level Measurements

The Keysight 34420A nano-volt / micro-ohm meter is a high-sensitivity multimeter optimized for performing low-level measurements. This digital ohm meter combines low-noise voltage measurements with resistance and temperature functions. This new standard in low-level flexibility and performance provides you with accurate, repeatable measurements you can count on.

  • High-sensitivity DCV and resistance measurements at 100 pico-volt and 100 nano-ohm
  • Accurate temperature measurements with 0.003 ˚C accuracy using standard platinum resistance thermometer (SPRT) probes