What are you looking for?
11059A Kelvin Probe Set
Reduce ground-related errors and contact resistance through gold-plated flat tweezers and special gripping surfaces
Starting from
Reduce ground-related errors and contact resistance through gold-plated flat tweezers and special gripping surfaces
Highlights
- Maximum voltage: 42 V
- Termination: 5 single banana plugs (4-wire measurements plus ground)
- Length: cable is 0.8 meters (31.5 inches)
The Keysight kelvin probe set consists of two gold-plated flat tweezers with special gripping surfaces. This design assures a very precise contact to the component and very precise measurements. The ground guard connector removes ground-related errors. The gold plating helps to reduce the contact resistance between the surfaces of the test probe and the lead of the component being measured - reducing overall error!
The Keysight 11059A is compatible with the Keysight 34460A, 34461A, 34401A, 3458A, 34410A, 34411A, 34465A, 34470A digital multimeters and B2900 series precision source / measure units.
Extend the Capabilities of Your Product
Want help or have questions?