Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
-
Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
-
Meters
-
Generators, Sources, and Power Supplies
-
Software
-
Wireless
-
Modular Instruments
-
Network Test and Security
-
Network Visibility
-
Services
- KeysightCare Service and Support
- KeysightAccess Service
- Calibration Services | Global Calibration Services
- Repair Services
- Technology Refresh Services
- Test as a Service — TaaS
- Network / Security Services
- Consulting Services
- Financial Services
- Education Services
- Keysight Support Portal
- Used Equipment
- All Services
-
Additional Products
- All Products, Software, Services
-
-
Solutions
-
Explore by Use Case
Explore by Industry
- All Solutions
- Learn
- Buy
- Support
- Home
- Software Details
- Software Details
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
[VBA Sample Program] USB Power sensor measurement wizard
Overview
This sample program assists making simple scalar network analysis using U2000 USB Power Sensor series with the ENA.
Revision Number
Rev.01.02
Supported functions
- CW / Frequency sweep / Power sweep analysis using USB power sensor with the ENA
- ENA and Power sensor setup
- Conversion Loss and Return Loss of LO embedded frequency converter devices
Supported USB power sensors
- U2000A 10 MHz - 18 GHz USB Power Sensor
- U2001A 10 MHz - 6 GHz USB Power Sensor
- U2002A 50 MHz - 24 GHz USB Power Sensor
- U2004A 9 kHz - 6 GHz USB Power Sensor
VBA Image |
---|
![]() |
![]() |
![]() |
![]() The "Trace Save" and "Trace Recall" button will be enabled when you change "Execute Power Sensor normalization with Golden Device" state to "YES". It enables to save/recall the normalization data. (From Rev.01.02) |
- © Keysight Technologies 2000–2023
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback