The KeysightGL2BMP utility converts Keysight 85869PC EMI measurement software-generated Keysight Graphics Language (HPGL, .hgl) data plot files to Bitmap (.bmp) files, allowing Keysight 85869PC users to import the Keysight 85869PC data plots into applications supporting the .bmp file format. The ?PGL2BMP?utility is included on 2 floppy disks and can be installed under Windows 95/98/NT4.01.

Download both disk images, and the 'readme.exe' file. Refer to the 'readme.exe' file for specific details on installing and using this utility.

disk1.exe PC Format (DOS), 1329kB, 24 June 98

disk2.exe PC Format (DOS), 800 kB, 24 June 98

readme.exe PC Format (DOS), 5 kB, 10 Dec 98

1Windows95®, Windows98®, and Windows NT® is a U.S. registered trademark of Microsoft Corporation.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2004-08-24 n/a N/A
Release Date Version
2004-08-24 n/a
Version Description
N/A

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows NT
  • Windows 95/98

Prerequisites

  • Information Not Available

Supported Instruments

  • 85869PC
No previous versions available
SHOW MORE