-
Products + Services
-
Oscilloscopes + Analyzers
- Oscilloscopes
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter and Device Analyzers, Curve Tracers
-
Meters
-
Generators, Sources + Power
-
Software
-
Wireless
-
Modular Instruments
-
Network Test
-
Network Security + Visibility
-
Additional Products
-
Services
- All Products, Software, Services
-
-
Solutions
- Industries
- Insights
- Resources
- Buy
- Support
- Home
- Resources
- Resources
Windows Support Information
E5071C (Windows XP-Professional)
Windows OS Service Pack:
Keysight will ship with the latest service pack updates once it has been evaluated. When a new service pack is released, it is best to wait a while until we can evaluate it for possible conflicts with the E5071C.
Windows OS Critical Update:
Keysight will ship with the latest critical update once it has been evaluated. When a new critical update is released, install the critical update. It should work well but it is impossible to predict future issues. When in doubt, contact Keysight or check for the latest release version for the E5071C.
Antivirus:
During manufacturing, each unit is scanned with an isolated scan station. The E5071C is NOT equipped with antivirus protection when shipped.
Use of an antivirus program is very strongly recommended.
It is noted that the antivirus software should be running while the Trigger mode is set to "Hold".
In other words, the antivirus software might be too slow while the Trigger mode is set to "Continuous", due to high CPU usage by firmware.
Embedded SW:
Do not update or delete the embedded software version except Adobe Reader (It is not preinstalled from May 2013). Keysight cannot guarantee the performance and functioning when the either of embedded software version goes up.
User Installable SW:
You can install any SW except the embedded SW listed above. However, support for those SW can not be provided and unintended actions of the other SWs are the responsibility of the end user. Operation of other large programs will probably be helped by extra resource and CPU power if your current unit has only a small amount, so the extra usage of resource and CPU power may affect the measurement performance. Only the embedded SW as E5071C application, as shipped from the factory, is guaranteed to perform properly. User backup is strongly recommended before you install any SW.
Local Language Setting:
To install Non-US version of Windows XP is not allowed. In addition to that, Do NOT change on Regional and Language Options setting from English (United-States) as default setting.
Known Problems:
1. CAL Kit definition error with European Regional and Language Options setting.
To solve this problem, follow the instructions below.
(1) Get back the Regional and Language Options setting to English.
(2) Reboot (Power Off and On) the E5071C.
(3) Execute the "Restore CAL Kit" of the wrong Cal Kit.
2. No response of Numeric keys on front keypad with European Regional and Language Options setting.
To solve this problem, follow the instructions below.
(1) Get back the Regional and Language Options setting to English.
(2) Reboot (Power Off and On) the E5071C.
(3) Execute the "Restore CAL Kit" of the wrong Cal Kit.
3. Some of Antivirus software warn VNC4.0 as heuristic analysis.
To solve this problem, follow the instruction below or its equivalent.
(1) Uninstall VNC 4.0 from "Add or Remove Programs" on the Control Panel
(2) Go to http://www.realvnc.com/
(3) Download VNC Free Edition for Windows 4.1.3
(4) Execute "vnc-4_1_3-x86_win32.exe" to start VNC 4.1.3 installer
(5) Push [Next>] on Setup - VNC
(6) Select "I accept the agreement" and Push [Next>] on Setup - VNC
(7) Push [Next>] on Setup - VNC
(8) Uncheck "VNC Viewer" and Push [Next>] on Setup - VNC
(9) Check "Don't create a Start Menu folder" and Push [Next>] on Setup - VNC
(10) Check "Register and configure VNC Server for Service-Mode" and "Start the VNC Server in Service-Mode"
(11) Push [Next>] on Setup - VNC
(12) Push [Install>] on Setup - VNC
(13) Select VNC Password Authentication and Push [OK] on VNC Server Properties (Service-Mode)
(14) Push [OK] on VNC Config : Information
(15) Push [OK] on VNC Server Password (Leave New Password and Confirm Password blank)
(16) Push [Next>] on Setup - VNC
(17) Push [Finish] on Setup - VNC