Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
SP0630A
The SP0630A Gen4 Host/Target Adapter is a high-performance transparent solution for connecting servers to external I/O subsystems. Based on Microsemi® Gen4.0 PCI Express bridging architecture, the SP0630A adapter enables reliable transparent PCIe cable connections and clock isolation. For high performance applications, the SP0630A delivers flexibility and performance with extremely high data quality. It combines 256 Gb/s performance with the low latency of PCI Express, which is ideal for external I/O Expansion systems.
DSOXLAN
Operate your oscilloscope remotely from your PC using a virtual web browser interface.
LAN/VGA module gives you network connectivity and complete LXI compliant support as well as the ability to connect to an external monitor. Operate your scope remotely from your PC using the web browser interface with the virtual front panel interface that looks and acts as the real front panel on the scope with the same associated keys and knobs. Oscilloscope is required.
DSOXGPIB
DSOXGPIB GPIB Connection Module plugs into the rear panel expansion slot to provide handshaking and interface communications over an 8-bit data bus.
GPIB (also known as IEEE-488 or HPIB) is a standard for instrumentation communication and control and used by many manufacturers.
The DSOX2000-806 product is discontinued the replacement is the DSOXGPIB.
E5810B
Share test systems using a remote gateway between networked computers and GPIB, USB, and RS-232 instruments.
The E5810B is the next generation of the E5810A and provides a gateway between networked-equipped computer systems (using LAN) and GPIB, USB and RS-232 instruments in one-box connectivity solution. With this gateway, multiple users can share the instruments from different locations via a LAN (1000BASE-T(1Gigabit)/100BASE-TX/10BASE-T)
Y1731A
Access control signals of the M983xA and M980xA PXI VNAs or the P50xxA/B and P93xxB Streamline Series VNAs with twelve SMB connectors.
The Keysight Y1731A PXI I/O Adapter module is equipped with twelve SMB connectors to access control signals of the vector network analyzer (VNA) such as PXI VNA (M983xA or M980xA) or Streamline Series VNA (P50xxA/B, or P93xxB).
The Y1731A is necessary for synchronized measurements using the VNA and external peripherals (ex. device handler, pulse generators/modulators, RF switch, or signal generator, etc.).
EL34GPBU
EL34GPBU GPIB user-installable interface (SCPI-1999, IEEE 488.2) module adds a GPIB interface to your EL30000 Series bench electronic load.
Add a GPIB interface to your EL30000 Series bench electronic load.
10833C
Connect GPIB instruments easily to your PC with this 4-m cable for fast and seamless integration
The Keysight 10833C (4 meter) GPIB cable is engineered for exceptional reliability and durability even under the harshest conditions. When you buy Keysight GPIB cables, you can be sure of automatic, seamless compatibility between computers and instruments throughout your system. GPIB interface cables, cards, and software for your computers make it easy for you to access and control instruments and exchange data - and it all starts with the cables to connect your computer and instrument. Keysight GPIB cables are fully compatible with the IEEE 488.1 mechanical specification.
To quickly establish instrument connection on a PC, download and install Keysight IO Libraries Suite
Automate and perform data analysis on your test system easily with Keysight VEE Pro
Counterfeits of this or closely related products have been found in the market. To ensure you are purchasing an authentic Keysight product with the quality and performance you expect, purchase through Keysight authorized distribution partners. Click on the “How to Buy or Rent” button, above, to find authorized distribution partners.
10833B
Connect GPIB instruments easily to your PC with this 2-m cable for fast and seamless integration
The Keysight 10833B (2 meter) GPIB cable is engineered for exceptional reliability and durability even under the harshest conditions. When you buy Keysight GPIB cables, you can be sure of automatic, seamless compatibility between computers and instruments throughout your system. GPIB interface cables, cards, and software for your computers make it easy for you to access and control instruments and exchange data - and it all starts with the cables to connect your computer and instrument. Keysight GPIB cables are fully compatible with the IEEE 488.1 mechanical specification.
To quickly establish instrument connection on a PC, download and install Keysight IO Libraries Suite
Automate and perform data analysis on your test system easily with Keysight VEE Pro
Counterfeits of this or closely related products have been found in the market. To ensure you are purchasing an authentic Keysight product with the quality and performance you expect, purchase through Keysight authorized distribution partners. Click on the “How to Buy or Rent” button, above, to find authorized distribution partners.
E363GPBU
Add a GPIB interface to your E36300 Series triple output or E36200 Series autoranging bench power supply.
Add GPIB capability to your E36300 Series triple output DC power supply or E36200 Series autoranging DC power supply.
10833A
Connect GPIB instruments easily to your PC with this 1-m cable for fast and seamless integration
The Keysight 10833A (1 meter) GPIB cable is engineered for exceptional reliability and durability even under the harshest conditions. When you buy Keysight GPIB cables, you can be sure of automatic, seamless compatibility between computers and instruments throughout your system. GPIB interface cables, cards, and software for your computers make it easy for you to access and control instruments and exchange data - and it all starts with the cables to connect your computer and instrument. Keysight GPIB cables are fully compatible with the IEEE 488.1 mechanical specification.
To quickly establish instrument connection on a PC, download and install Keysight IO Libraries Suite
Automate and perform data analysis on your test system easily with Keysight VEE Pro
Counterfeits of this or closely related products have been found in the market. To ensure you are purchasing an authentic Keysight product with the quality and performance you expect, purchase through Keysight authorized distribution partners. Click on the “How to Buy or Rent” button, above, to find authorized distribution partners.
Learn more about Keysight GPIB Products and Cables
10833F
Connect GPIB instruments easily to your PC with this 6-m cable for fast and seamless integration.
The Keysight 10833F (6 meter) GPIB cable is engineered for exceptional reliability and durability even under the harshest conditions. When you buy Keysight GPIB cables, you can be sure of automatic, seamless compatibility between computers and instruments throughout your system. GPIB interface cables, cards, and software for your computers make it easy for you to access and control instruments and exchange data - and it all starts with the cables to connect your computer and instrument. Keysight GPIB cables are fully compatible with the IEEE 488.1 mechanical specification.
To quickly establish instrument connection on a PC, download and install Keysight IO Libraries Suite
Automate and perform data analysis on your test system easily with Keysight VEE Pro
Counterfeits of this or closely related products have been found in the market. To ensure you are purchasing an authentic Keysight product with the quality and performance you expect, purchase through Keysight authorized distribution partners. Click on the “How to Buy or Rent” button, above, to find authorized distribution partners.
Learn more about Keysight GPIB Products and Cables
10833D
Connect GPIB instruments easily to your PC with this 0.5-m cable for fast and seamless integration.
The Keysight 10833D (0.5 meter) GPIB cable is engineered for exceptional reliability and durability even under the harshest conditions. When you buy Keysight GPIB cables, you can be sure of automatic, seamless compatibility between computers and instruments throughout your system. GPIB interface cables, cards, and software for your computers make it easy for you to access and control instruments and exchange data - and it all starts with the cables to connect your computer and instrument. Keysight GPIB cables are fully compatible with the IEEE 44.1 mechanical specification.
To quickly establish instrument connection on a PC, download and install Keysight IO Libraries Suite
Automate and perform data analysis on your test system easily with Keysight VEE Pro
Counterfeits of this or closely related products have been found in the market. To ensure you are purchasing an authentic Keysight product with the quality and performance you expect, purchase through Keysight authorized distribution partners. Click on the “How to Buy or Rent” button, above, to find authorized distribution partners.
Learn more about Keysight GPIB Products and Cables