尋找感興趣的產品?
AR/VR Design Solutions
Optical design tools for augmented reality (AR) and virtual reality (VR) innovation
Optimizing AR/VR Technology with Simulation-Based Optical Design
Drive your AR/VR innovation with our comprehensive optical design software and services. Our tools are designed to optimize augmented reality optics and support the design of advanced AR/VR systems. These systems include microLEDs, holographic and diffractive optical elements (HOE/DOE optics), and sensors for head tracking, eye tracking, and gesture tracking.
When using Keysight optical design engineering software for AR/VR, you can:
- Design a range of technology used in AR/VR systems, including microLEDs, complementary metal-oxide-semiconductor (CMOS) image sensors, and more.
- Deliver powerful metalens design in AR/VR applications with the RSoft MetaOptic Designer.
- Gain expert support with optical engineering and optical scattering measurement services.
Choose Your Design Focus
MicroLED and light engine design
Use RSoft photonic device tools to facilitate the design and precise optimization of microLEDs and displays used in AR/VR systems, ensuring better performance and efficiency. Capabilities support:
- Improving light extraction efficiency by designing and simulating microstructures.
- Calculating the characteristics of light sources for non-coherent and non-fixed polarization.
- Calculating the light extraction profile and rate at the chip level, with support for designing liquid crystal on silicon (LCOS) and liquid crystal display (LCD) performance.
Light engines for AR/VR devices require an illumination module to illuminate the display. CODE V can design the optics for uniform illumination. LightTools can model the effects of non-ideal polarizing elements in the light engines.
Regular and waveguide combiners
Use CODE V to design and optimize the imaging system that relays the display device to the eye. Transfer the optimized design to LightTools using the Optical System File (OSF) to model the system in its operational environment, including adding sources, eye lenses, and receivers.
In LightTools, adjust the optical properties to account for splitting surfaces, as the sequential model in CODE V only considers the display path. LightTools also performs stray light analysis for all device types.
For AR design involving diffracted gratings and waveguides, use RSoft photonic device tools for grating design. Import the results into LightTools for comprehensive system analysis, including stray light analysis and visualization. For multi-grating designs, integrate and optimize the parameters from RSoft bidirectional scattering distribution function (BSDF) files within LightTools.
Eye tracking system, camera, and sensor optics
In LightTools, create and simulate eye tracking system models. You can model possible issues due to infrared (IR) light generation from the temperature of the components themselves in the system.
In CODE V, design and optimize camera and sensor optics for AR/VR hardware, using advanced optimization and tolerancing algorithms to ensure superior optical performance and manufacturability. With CODE V, effectively reduce optical aberrations, decrease distortion, and heighten resolution.
Use RSoft photonic device tools to design the CMOS image sensors.
Optical Scattering Measurement
Improve visual quality with accurate data. Augment AR/VR device simulations by incorporating optical scattering data to understand how light interacts with surface materials. Our measurement solutions provide data to help you identify and reduce unwanted light scattering and enhance the user's visual experience.
Optical Engineering Services
Optimize system performance with expert engineering services. Our optical engineering team offers comprehensive optical system design and simulation services to assist in designing AR/VR systems. With our extensive experience in imaging, illumination, head-mounted displays (HMDs), and head-up displays (HUDs), we can assist with every aspect of your product design process — from specification development and architecture selection to feasibility studies and full product design.
RSoft MetaOptic Designer
For metalens design in AR/VR applications, RSoft MetaOptic Designer is a powerful tool for developing metasurfaces for smart glasses.
- Optimizes the meta-atom arrangement for a specific optical function of the surface
- Addresses critical manufacturing challenges by integrating manufacturing limitation early in the design process, leading to enhanced performance of the optical systems