- Accessories
- Electrodes and Resistors
- N1424A Resistivity Cell for N1413 (50 mm Electrodes)
N1424A Resistivity Cell for N1413 (50 mm Electrodes)
Accurately measure high resistance up to 10 PΩ with triaxial input terminal configuration
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Highlights
- An electrode (diameter: 50mm) can satisfy various insulation measurement standards such as ASTM D-257.
- Triaxial input terminal configuration minimizes the influences due to external noise and as a result, high resistance up to 10 POhm can be measured accurately.
- A built-in interlock circuit enables safe high voltage measurements.
The N1424A is designed to operate specifically with the B2985B/87B Electrometer/High Resistance Meter. It is used to measure surface or volume resistance/resistivity of insulation materials. The N1413A High Resistance Meter Fixture Adapter is required to connect the N1424A to the B2985B/87B.
Learn more about Keysight B2980B Series Femtometer / Picoammeters and Electrometers / High Resistance Meters.
Interested in a N1424A?
Featured Resources
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility