Here's the page we think you wanted.
See search results instead:
Enable browser cookies for improved site capabilities and performance.
Here's the page we think
you wanted.
See search results instead:
Toggle Menu
-
Products + Services
-
Oscilloscopes + Analyzers
- Oscilloscopes
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel Data Acquisition Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter and Device Analyzers, Curve Tracers
-
Meters
-
Generators, Sources + Power
-
Software
-
Wireless
-
Modular Instruments
-
Network Test
-
Network Security + Visibility
-
Additional Products
-
Services
- All Products, Software, Services
-
-
Solutions
- Industries
- Insights
- Resources
- Buy
- Support
No product matches found - System Exception
- Home
- Products and Services
- Accessories
- Electrodes and Resistors
- N1424A Resistivity Cell For N1413 With B2980 Series (50 mm Electrodes)
N1424A Resistivity Cell For N1413 With B2980 Series (50 mm Electrodes)
Accurately measure high resistance up to 10 PΩ with triaxial input terminal configuration
Configuration
CancelSold by: Keysight Online Sales
Highlights
- An electrode (diameter: 50mm) can satisfy various insulation measurement standards such as ASTM D-257.
- Triaxial input terminal configuration minimizes the influences due to external noise and as a result, high resistance up to 10 POhm can be measured accurately.
- A built-in interlock circuit enables safe high voltage measurements.
The N1424A is designed to operate specifically with the B2985B/87B Electrometer/High Resistance Meter. It is used to measure surface or volume resistance/resistivity of insulation materials. The N1413A High Resistance Meter Fixture Adapter is required to connect the N1424A to the B2985B/87B.
Learn more about Keysight B2980B Series Femtometer / Picoammeters and Electrometers / High Resistance Meters.

Interested in a N1424A?
Featured Resources
Want help or have questions?