Choose a country or area to see content specific to your location
White Papers
USB4 is a hardware interface that supports several protocols through the USB Type-C connector. Based on the Thunderbolt protocol specification, the USB4 architecture doubles the bandwidth of USB and enables multiple simultaneous data and display protocols.
It enables users to connect a diverse collection of external devices to a computer. These external devices can be anything from high-resolution displays to external memory drives to docking stations — and they all can connect with the same USB Type-C connector. This connector is small and reversible, removing the frustration of having to figure out the correct way to plug it into a device.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.