How to Test and Troubleshoot USB4

White Papers

USB4 is a hardware interface that supports several protocols through the USB Type-C connector. Based on the Thunderbolt protocol specification, the USB4 architecture doubles the bandwidth of USB and enables multiple simultaneous data and display protocols.

It enables users to connect a diverse collection of external devices to a computer. These external devices can be anything from high-resolution displays to external memory drives to docking stations — and they all can connect with the same USB Type-C connector. This connector is small and reversible, removing the frustration of having to figure out the correct way to plug it into a device. 

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.