How to Capture Long-Duration In-Phase and Quadrature Data for Offline Signal Analysis

FieldFox Handheld Analyzer
+ FieldFox Handheld Analyzer

Continuous Signal Streaming

Capturing long-duration in-phase and quadrature (I/Q) data requires continuous streaming of synchronized baseband samples while maintaining accurate time alignment and signal fidelity throughout the acquisition period. The measurement configuration typically includes a handheld spectrum analyzer connected to a host computer where streamed data is stored for extended recording sessions. Engineers can configure acquisition bandwidth, center frequency, trigger conditions, and recording duration to capture complete waveform information without being constrained by instrument memory.

The recorded I/Q data preserves both amplitude and phase information, enabling detailed offline signal analysis after measurements have been completed. The recorded dataset can be imported into signal analysis software or custom processing environments to perform digital demodulation, modulation quality analysis, protocol decoding, signal classification, interference investigations, and algorithm development. This workflow allows engineers to capture field measurements once and perform multiple analysis iterations without returning to the measurement location.

Offline Signal Streaming Solution

Capturing long-duration in-phase and quadrature data requires continuous streaming of calibrated baseband samples from the measurement instrument to an external computer while maintaining timing integrity throughout the acquisition interval. The measurement workflow includes configuring acquisition bandwidth, establishing continuous data streaming, synchronizing the measurement session, recording the complete waveform, and storing the captured data for subsequent analysis. Offline processing enables engineers to perform repeated signal investigations using digital demodulation, modulation analysis, spectrum analysis, event detection, custom algorithms, and machine learning techniques without repeating field measurements. Continuous recording preserves transient events and intermittent emissions that may not be observable during real-time measurements while providing a reusable dataset for collaborative engineering analysis, algorithm verification, troubleshooting, and documentation.

See Demo of How to Capture Long-Duration In-Phase and Quadrature Data for Offline Signal Analysis

Explore Products in Our Broadband RF Power Transfer Solution

Discover Resources and Insights

Additional Resources for Broadband RF Power Transfer Accuracy

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?