Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Precision and versatility for pulsed and complex signals
Keysight peak and average power sensors handle both peak and average power measurements, making them ideal for pulsed and complex modulation signals. Capture fast transient signals with high-speed sampling rates, ensuring precise peak power measurements for dynamic RF and microwave applications. Perform in-depth time-gated measurements to isolate and analyze specific signal segments, enabling accurate pulse characterization and improved accuracy across modulation formats. Whether you're working in wireless communications, radar systems, or satellite testing, Keysight peak and average power sensors provide the performance and precision needed for complex, high-speed power characterization.
Combines peak and average power measurement capabilities for comprehensive signal evaluation of pulsed and complex modulated signals.
Detects and measures fast transient signals with high-speed sampling rates, ensuring precise peak power measurements.
Provides fast measurement speeds with up to 1000 readings per second via the GPIB, ensuring rapid and reliable results.
Performs precise time-gated measurements, enabling accurate pulse characterization and signal isolation in complex modulated signals.
Frequency range
50 MHz to 6 GHz, 50 MHz to 18 GHz
Power range
-65 to +20 dBm, -60 to +20 dBm
Video bandwidth
300 kHz to 5 MHz
Connector type
Type-N (m)
Measurement type
Peak and Average/CW
E9321A
The E9321A power sensor has a 300 kHz video bandwidth for time-gated peak, average and peak-to-average ratio power measurements on TDMA wireless formats.
E9326A
The E9326A power sensor has a 1.5 MHz video bandwidth for time-gated peak, average and peak-to-average ratio power measurements on TDMA/CDMA wireless formats.
E9323A
The E9323A power sensor has a 5 MHz video bandwidth for time-gated peak, average and peak-to-average ratio power measurements on W-CDMA wireless formats.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A peak power sensor is a high-speed RF sensor designed to capture the instantaneous power envelope of a signal in the time domain. Unlike average power sensors that measure signal energy over time, peak power sensors sample the power envelope at very high rates and can resolve fast, transient signal behavior.
Peak power sensors provide much more than a single power reading. They deliver time-domain waveform data that enables analysis of:
This makes them useful for analyzing pulsed radar, bursty communication signals, amplifier transients, and time-critical events in RF systems.
The primary difference between peak and average power sensors lies in how they process and represent RF signal power.
Average power sensors measure the mean power over time, providing a single scalar value regardless of modulation or waveform complexity. They are ideal for continuous wave and modulated signals, offering modulation-independent, high-accuracy readings across a wide dynamic range. Average sensors use filtering and averaging, which is not sufficient for capturing fast transients or pulse details.
In contrast, peak power sensors capture the instantaneous power envelope of a signal using high-speed sampling and wide video bandwidths, up to 30 MHz. They generate a time-domain waveform, enabling detailed measurements such as peak power, pulse width, rise/fall time, duty cycle, and crest factor. This makes peak power sensors useful for applications involving pulsed radar, bursty communication signals, and amplifier transient analysis, where time resolution and signal dynamics matter.
Overall, average power sensors are optimized for steady-state or modulated signals, while peak power sensors are designed for time-sensitive, transient-rich environments requiring waveform-level insight.
Power sensors that measure both peak and average power combine wideband diode detection, high-speed digitization, and digital signal processing (DSP) to support both scalar and time-domain measurements in one device.
1. Wideband Diode Detection
The incoming RF signal is absorbed by a matched load and detected using ultra-fast Schottky diodes. These diodes operate across a wide dynamic range and output a voltage representing the signal envelope.
2. Peak Mode (Time-Domain Measurement)
In peak mode, the sensor uses a wide video bandwidth and high-speed ADC to digitize the envelope. It extracts:
This enables nanosecond-resolution analysis of fast transients and pulsed signals.
3. Average Mode (Scalar Measurement)
In average mode, the rectified signal is low-pass filtered or digitally averaged to compute the true average power, independent of modulation type. Time gating can isolate specific intervals.
4. Smart Switching and Calibration
The sensor automatically selects the appropriate mode and applies built-in corrections for temperature, frequency response, and linearity. Triggering options allow synchronization with external events.
Peak and average sensors use a dual-path architecture to deliver both accurate average power and high-resolution pulse analysis, making them ideal for modern RF applications involving modulated, pulsed, or bursty signals.