Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Precision and sensitivity for low-level RF measurements
Keysight diode power sensors offer exceptional precision and high sensitivity, ideal for low-level RF and microwave power measurements. Diode technology ensures precise detection of weak signals that other sensor types may miss. With optimized standing wave ratio (SWR) performance, these sensors minimize signal reflections and improve impedance matching, enhancing measurement accuracy. Their excellent temperature stability ensures consistent performance in varying environmental conditions, making them perfect for long-term testing.
Provides high sensitivity, leveraging diode sensor technology to capture low-level signals that other sensor types may fail to detect.
Minimizes mismatch uncertainty with optimized standing wave ratio (SWR) performance, reducing signal reflections, and ensuring better impedance matching.
Offers minimized drift across operating temperatures to maintain measurement accuracy for long-term monitoring and testing under varying conditions.
Delivers rapid settling times and high measurement speed for time-efficient power readings, enabling quick averaging and faster throughput.
Frequency range
10 MHz to 18 GHz, 50 MHz to 50 GHz
Power range
-70 to -20 dBm
Connector type
Type-N, 2.4 mm (m)
Measurement type
Average/CW only
Maximum power
20 dBm (10 uW)
8481D
The 8481D diode sensor operates with the EPM series, EPM-P series, 70100A, E1416A and the discontinued 43X power meters, from -70 to -20 dBm.
The Keysight 11708A 30 dB attenuator is supplied with 8480 series power sensors with the “D” suffix, for calibration with the power meter 0 dBm, 50 MHz reference.
8487D
The 8487D diode power sensor measures average power over the frequency range 50 MHz to 50 GHz and power range -70 to -20 dBm (50 dB dynamic range).
The Keysight 11708A 30 dB attenuator is supplied with 8480 series power sensors with the "D" suffix, for calibration with the power meter 0 dBm, 50 MHz reference.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A diode power sensor is a type of RF sensor that uses Schottky diodes to detect and measure the power of an RF signal. It is widely used in both average and peak and average power measurement applications due to its wide dynamic range, fast response time, and compact size.
Diode sensors are commonly found in production test systems, field instruments, and automated test setups where accurate, real-time RF power measurements are required across a broad frequency and power range.
Diode power sensors operate by converting RF energy into a DC voltage using high-speed Schottky diodes, enabling accurate and fast power measurements across a wide dynamic range.
1. RF-to-DC Conversion
The RF signal is coupled into a matched load and passed to one or more Schottky diode detectors.
The diode rectifies the RF signal, converting it to a DC voltage proportional to the instantaneous RF envelope.
2. Square-Law and Linear Regions
In the low-power range, typically less than –20 dBm, the diode operates in its square-law region, where output voltage is proportional to the true power, which is the square of the input voltage.
At higher input powers, the diode moves into the linear region, where output voltage is more linearly related to input voltage, requiring correction algorithms to maintain accuracy.
3. Dual-Path Architecture
Many Keysight sensors use a two-path architecture, combining:
The sensor automatically selects the optimal path to maintain accuracy across a dynamic range as wide as –60 dBm to +20 dBm.
4. Signal Processing
The DC signal is then:
Internal temperature compensation and frequency response correction are applied to ensure consistent accuracy.
You should use a diode power sensor instead of a thermocouple sensor when you need:
In contrast, use a thermocouple sensor when waveform independence and accuracy are critical, such as in calibration labs or when measuring signals with very high crest factors or unknown modulation.