Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight XP7-class optical modulation analyzers include the N4391C.
Keysight XP7-class optical modulation analyzers (OMAs) combine a high-bandwidth real-time oscilloscope and coherent optical receiver to enable detailed insights into complex, high-speed modulation formats increasingly used in next-generation data communication systems. These products support modulation analysis up to 220 GBd with upgrade paths to meet your future testing needs. Whether you are developing 800ZR coherent transceivers or evaluating system-level performance, Keysight OMAs provide the accuracy and repeatability you need for compliance validation. Choose one of our popular configurations or configure one specific to your application.
Measure baud rates up to 220 GBd, ideal for analyzing ultra-high-speed signals in next-gen 800ZR networks.
Scale as standards advance and test needs evolve with upgradable bandwidth, channel count, and analysis features.
Analyze complex modulation formats with constellation diagrams, error vector magnitude (EVM), and polarization analysis.
Choose calibrated receivers for C/L/O-band operations, enabling analysis across wavelength ranges and applications.
Maximum sample rate
256 GSa/s
Frequency range
DC to 110 GHz
ADC resolution
10 bits
Maximum detectable symbol rate
220 Gbaud
Maximum record length
2 GSa
Wavelength range options
1527.6 nm to 1620 nm, 1270 nm to 1340 nm
N4391C
The N4391C optical modulation analyzer consists of a UXR real-time oscilloscope and a calibrated coherent optical receiver. Featuring full bandwidth upgradability, you can keep pace with your roadmap in the evolution of symbol rate classes for transceivers for 800 Gb/s, 1.2 Tb/s to 1.6 Tb/s used in the DCI (Data Center Interconnect). A new O-band solution enables coherent signal and device testing in the emerging 1.3 µm wavelength band for intra-datacenter interconnect use.
The Keysight N4391C optical modulation analyzer (OMA) enables development of the coherent technologies required to advance performance in modern communication systems, such as those found in and connecting data centers. It consists of a Keysight UXR real-time oscilloscope and a calibrated coherent optical receiver. The N4391C builds on the UXR Series oscilloscope’s industry-leading noise and bandwidth performance and Keysight’s reliable and flexible vector signal analysis (VSA) software.
The most compact OMA solution of its class, the N4391C solves your coherent measurement problems, simplifies your test equipment decision, and protects your investment. It provides independent bandwidth choice for optical measurements using its own coherent receiver and electrical measurements directly at the oscilloscope's ports.
Complex modulated signals are common in long-distance transmission across dense wavelength division multiplexing links. However, newly proposed technologies for intra-data center interconnections use the coherent approach in the O-band, addressing higher data throughput with reduced power consumption. Keysight now provides OMA-coherent receivers for the O-band in addition to coherent receivers that work in the C-band and L-band.
Applications
The demand for higher transmission capability is pushing systems from 64 Gbaud to a proposed 124 Gbaud and even 200 Gbaud. The Keysight N4391C helps you keep pace with the demand for test equipment that can handle the symbol rate classes of transceivers for 800 Gb/s, 1.2 Tb/s, and 1.6 Tb/s, from early advanced research through the development phase.
Not only are symbol rates challenging, but modulation formats are getting more demanding because of higher-order quadrature amplitude modulation, which requires a step up in noise performance. The UXR oscilloscope’s industry-leading effective number of bits (ENOB) performance of 5.4 enables the N4391C to meet this challenge.
The Keysight N4391C provides operating bandwidth up to 110 GHz and myriad options for selecting modulation formats. Options include support for user-defined modulation formats, all at a high ENOB at the highest bandwidths.
Select from Two Frequency Bands
The N4391C comes in two configurations based on the connector type of the UXR oscilloscope: 1.85 mm and 1.0 mm. In either case, the optical coherent receiver has the same connector type as the oscilloscope. It possess internal hardware appropriate for the band, as well as calibration for the full band. It offers factory calibration to 70 GHz for C-band and O-band variants in the 1.85 mm configuration and 110 GHz in the 1.0 mm configuration. The OMA is field upgradable to maximum frequency.
A new feature in the N4391C OMA offering is independent and upgradable optical and electrical bandwidth licensing for the oscilloscope and the OMA itself. This scheme recognizes that the oscilloscope works in two use modes: as part of the OMA system where optical bandwidth is necessary and in standalone oscilloscope operation (optical coherent receiver disconnected) where electrical bandwidth is key. Because the modes are independent, you can enable what your teams need when they need it.
Each of the N4391C's configurations is upgradable to higher bandwidths for both electrical and optical use models. Configurations based on the 1.85 mm connector can be 40 GHz, 50 GHz, 59 GHz, or 70 GHz, upgradable in these steps to a maximum of 70 GHz. Configurations based on the 1.0 mm connector can be 40 GHz, 59 GHz, 70 GHz, 80 GHz, 100 GHz, or 110 GHz, upgradable in these steps to the maximum 110 GHz.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
An optical modulation analyzer (OMA) is an instrument that captures and analyzes complex coherent optical signals used in high-speed fiber optic networks. It combines a real-time high-bandwidth oscilloscope and a coherent optical receiver to decode and evaluate modulation formats like QPSK, 16QAM, 64QAM, and others. OMAs are essential for testing 800ZR, coherent pluggable modules, and other next-gen transceivers that demand precise performance validation.
Coherent optics refer to advanced optical communication technologies that use both the amplitude and phase of the light wave to transmit data, often across dual polarizations. Unlike traditional intensity modulation/direct detection (IM/DD) systems, coherent optical transceivers utilize digital signal processing (DSP) and coherent receivers to decode complex modulation formats such as QPSK, 16QAM, and 64QAM.
Coherent optics were originally used in long-haul and metro networks but are now increasingly adopted in data center interconnects (DCIs).
OMAs are typically used in the R&D and validation stages of transceiver and system development. They capture and analyze the transmitted signal from the output of the coherent optical device under test (DUT). Paired with a signal source and test automation tools, OMAs provide critical insight into how well a device handles modulation quality, symbol rate performance, and impairments like dispersion or polarization crosstalk.
Keysight OMAs are designed to analyze a wide range of advanced modulation formats, including:
They also support constellation diagrams, error vector magnitude (EVM), IQ impairments, and more.
Choosing the right OMA depends on your test requirements:
If you need advanced vector signal analysis, ensure the OMA includes Keysight 89600 VSA software integration.