Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Directional Couplers and Bridges
- 87310B Coaxial Hybrid Coupler, 90 Degree, 1 GHz to 18 GHz
87310B Coaxial Hybrid Coupler, 90 Degree, 1 GHz to 18 GHz
Use for applications that require a phase difference of 90 degrees between signals; comes with SMA female connectors
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Use for applications that require a phase difference of 90 degrees between signals; comes with SMA female connectors
HIGHLIGHTS
Superior RF Performance
- Nominal coupling: 3 dB
- Isolation: 17 dB
- Maximum SWR: 1.35
- Insertion loss: < 2 dB
The Keysight 87310B is a 3 dB 90 degree hybrid coupler intended for applications that require a phase difference of 90 degrees between signals. It is well suited for signal monitoring or, when combined with a coaxial detector, signal leveling. The Keysight 87310B has SMA female connectors.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility