What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Keysight Licensing USB Driver for Windows 64 Download
Keysight licensing requires the installation of the Flexera FlexNet Publisher FLEXID-10 USB driver in order to utilize USB portable licenses in conjunction with FLEXID-10 hardware keys.
This Flexera FlexNet Publisher FLEXID-10 USB driver enables Keysight licensing to recognize and read the USB connected hardware key that enables a USB portable license.
This download is for installation on 64-bit hardware platforms that run Windows x64 operating systems.
See the overview for Keysight Licensing USB Driver for downloads applicable to other hardware platforms and operating systems.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2014-11-04 | 6.30b | Build 6.30.1471.502 |
Veröffentlichungsdatum | Version |
---|---|
2014-11-04 | 6.30b |
Version Description |
---|
Build 6.30.1471.502 |
How to Download
- Click the download button
- Save the installer
How to Install
- Run the downloaded installer
Lizenzierung
- Does Not Require a License
Installs on: PC / Instrument
Operating System
- Windows 7 (x64 64-bit)
- Windows 10 (x64 64-bit)
- Windows 11 (x64)
Voraussetzungen
- No specific prerequisites
Keine Softwareversion verfügbar
SHOW MORE