What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Signametrics Instrument Drivers for SM2060 Series PCI DMMs and SMX2060 Series PXI DMMs
Driver revision 1.70 was the last Signametrics driver provided for the SMX2060 and SM2060 series DMMs. There is also a Windows-based Signametrics compatible driver (SM2060.dll > revision 2.0) that is supported on both the Signametrics SMX/SM2060 Series and the Keysight M918xA PXI DMMs. The Signametrics compatible driver supports Windows XP / Windows 7 and is available on the M9183A product page.
Current Version Details | |
---|---|
Version | 1.70 |
Models Supported | SM2060, SM2064, SMX2055, SMX2060, SMX2064 |
Driver Type | Signametrics driver 1.70 |
Supported Operating Systems | Windows 95, Windows 98, Me, Windows NT, Windows 2000, Windows XP, Linux |
Windows 95, 98, Me, NT, 2000 and XP are trademarks or registered trademarks of Microsoft Corporation in the United States and/or other countries.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2012-02-04 | 1.70 & 1.23 | Linux Libraries v1.23 & Signametrics drivers and installation release 1.70Signametrics drivers and installation release 1.70 |
Veröffentlichungsdatum | Version |
---|---|
2012-02-04 | 1.70 & 1.23 |
Version Description |
---|
Linux Libraries v1.23 & Signametrics drivers and installation release 1.70Signametrics drivers and installation release 1.70 |
How to Download
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Download.
How to Install
- See Documentation
Lizenzierung
- Does Not Require a License
Supporting Documentation
Add-On Software / Utilities
Installs on: PC
Operating System
- Windows XP
- Windows 2000
- Windows Me
- Windows NT
- Windows 95/98
Voraussetzungen
- See Above
Supported Instruments
- SM2060, SM2064, SMX2055, SMX2060, SMX2064
Keine Softwareversion verfügbar
SHOW MORE