What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Signametrics Instrument Drivers for SM2060 Series PCI DMMs and SMX2060 Series PXI DMMs
Driver revision 1.70 was the last Signametrics driver provided for the SMX2060 and SM2060 series DMMs. There is also a Windows-based Signametrics compatible driver (SM2060.dll > revision 2.0) that is supported on both the Signametrics SMX/SM2060 Series and the Keysight M918xA PXI DMMs. The Signametrics compatible driver supports Windows XP / Windows 7 and is available on the M9183A product page.
Current Version Details | |
---|---|
Version | 1.70 |
Models Supported | SM2060, SM2064, SMX2055, SMX2060, SMX2064 |
Driver Type | Signametrics driver 1.70 |
Supported Operating Systems | Windows 95, Windows 98, Me, Windows NT, Windows 2000, Windows XP, Linux |
Windows 95, 98, Me, NT, 2000 and XP are trademarks or registered trademarks of Microsoft Corporation in the United States and/or other countries.
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2012-02-04 | 1.70 & 1.23 | Linux Libraries v1.23 & Signametrics drivers and installation release 1.70Signametrics drivers and installation release 1.70 |
릴리스 날짜 | 버젼 |
---|---|
2012-02-04 | 1.70 & 1.23 |
Version Description |
---|
Linux Libraries v1.23 & Signametrics drivers and installation release 1.70Signametrics drivers and installation release 1.70 |
다운로드 방법
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Download.
설치 방법
- See Documentation
라이센스
- Does Not Require a License
지원 문서
부가 소프트웨어 / 유틸리티
Installs on: PC
운영 체제
- Windows XP
- Windows 2000
- Windows Me
- Windows NT
- Windows 95/98
선결 조건
- See Above
지원되는 계측기
- SM2060, SM2064, SMX2055, SMX2060, SMX2064
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE