The V2891A upconverter enables complete testing of a transceiver by processing analog I and Q baseband input signals for the transmitter and analog I and Q baseband output signals from the receiver. The V2891A takes single-ended baseband, analog I and Q signals from a signal generator and converts them to differential output signals to provide a signal for transmitter testing. On the receiver side, the V2891A translates the down-converted differential I and Q signals into a modulated, up-converted signal for receiver performance testing by an RF signal analyzer. The V2891A easily interfaces with the V2920A RF vector signal generator and V2820A RF vector signal analyzer to design fast, compact transceiver test systems.

Use the V2891A Desktop control to configure the up and down converter.

Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 버젼 버전 설명
2010-04-08 2.0 Installer file available for download...
릴리스 날짜 버젼
2010-04-08 2.0
Version Description
Installer file available for download...

다운로드 방법

  • See Installation Guide

라이센스

  • Does Not Require a License

Installs on: Instrument

선결 조건

  • See Installation Guide

지원되는 계측기

  • V2891A
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE