What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
86038B Firmware Update Version 4.1.9
The 86038B software version 4.1.9 brings a limited patch to the accumulated updates of 4.1.8 for special issues and ensures compatibility with the current firmware for the underlying network analyzer. Data and setup file formats are the since version 4.1.7.
Changes from Version 4.1.8 to 4.1.9
- Fixed issue with non-operation of temperature status icon for some later hardware units
Changes from Version 4.1.7 to 4.1.8
- Allows use of PNA firmware versions beyond A.06.04.32, like A.07.50.50 to simplify maintenance
- Improves length measurement for measuring amplified lengths beyond 700km to about 10,000km
- Improved performance of curve-fitting routines and precision of exported fit data
- Fixed keypad control issues and other minor bugs
- Incorporates enhancements developed for customized measurement needs
Changes from Version 4.0.6 to 4.1.7 (major release, .oda file format changed)
- Added support for Option 400 Enhanced PDL and Loss Accuracy
- Support for multiple lasers, low-SSE laser ports and automatic TLS switching
- Optical phase and phase deviation calculation
- Curve fit functions vs. frequency as well as wavelength
- Export of PMD vector and Mueller Matrix elements
- Optional 6-state PDL and DGD methods for better accuracy over wide wavelength ranges
- Displays maximum CD for chosen settings to avoid phase wrapping
- Simultaneous saving and exporting of measurement data
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2011-04-08 | 4.1.9 | Setup file for the user interface software on the 86038B instrument. First uninstall the existing version and then run this installer file. |
Veröffentlichungsdatum | Version |
---|---|
2011-04-08 | 4.1.9 |
Version Description |
---|
Setup file for the user interface software on the 86038B instrument. First uninstall the existing version and then run this installer file. |
How to Download
- See Above
How to Install
- Information Not Available
Lizenzierung
- Does Not Require a License
Add-On Software / Utilities
Installs on: Instrument
Operating System
- Windows XP
Voraussetzungen
- See Documentation
Supported Instruments
- 86038B
Keine Softwareversion verfügbar
SHOW MORE