What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
3000 Series Oscilloscopes Firmware (Version 04.02.15)
The firmware update executable file, DSO3000_Update_Ver_04-02-15.EXE, must be saved to your PC. Then, double-click on the executable file to install the firmware update utility to your PC. The .exe file creates a "DSO3000 Update Wizard" icon on your desktop. This is the program you use to upgrade your oscilloscope's firmware via the oscilloscope's built-in USB connection.
To perform the upgrade, use a USB A-to-B cable to connect the oscilloscope to your PC. The upgrade process itself is very simple; that is, run the upgrade utility, and the software does all the work. Once you are ready to upgrade your oscilloscope, you MUST observe a couple of things as this upgrade is NOT fool-proof:
- Close ALL Windows programs on your PC.
- Double-click on the DSO3000 Update Wizard icon to begin the update process. Follow the instructions as shown in the wizard.
- Do NOT adjust any oscilloscope controls, touch any knobs or buttons, or cycle power on the oscilloscope until after the software upgrade utility has indicated the update is complete. Bottom line--leave the oscilloscope alone during the upgrade process.
- Once the utility indicates the upgrade is complete, cycle power on the oscilloscope to get it to boot to the new code.
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2008-01-17 | 04.02.15 | Firmware update for Keysight 3000 Series oscilloscopes. |
릴리스 날짜 | 버젼 |
---|---|
2008-01-17 | 04.02.15 |
Version Description |
---|
Firmware update for Keysight 3000 Series oscilloscopes. |
다운로드 방법
- See Above
설치 방법
- See Above
라이센스
- Does Not Require a License
지원 문서
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE