Webkit CustomGetterSetter Type Confusion

Strike ID:
E19-0vhz1
CVSS:
8.8 CVSS:3.0/AV:N/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H
False Positive:
f
Variants:
3
Year:
2019

Description

This strike exploits a vulnerability in Apple Safari Webkit. It is possible to craft Javascript in such a way that will cause type confusion to occur when using a CustomGetterSetter object linked to regExpConstructorInput. This can lead to a denial of service in the browser or potentially allow for remote code execution to occur.

CVE

Google

Bid