Provides multiple simulation licenses for larger statistical regression analysis in a cost effective bundle.

Highlights

The W5529E RFIC Design Parallel Corners / Monte Carlo includes:

  • RFIC statistical regression simulation license pack
  • Monte Carlo analysis
  • Corner analysis
  • Fast Yield Contributor analysis to identify device level contributions to yield

RFIC Monte Carlo analysis with Fast Yield Contributor (FYC) analysis, a unique capability which enables very fast computation of device-level contributions within Monte Carlo analysis.

역량확대

다른 도움이 필요하십니까?