What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E9484B PPC860 Emulation Solution
When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you need to add application support after your initial logic analyzer purchase or are controlling a logic analyzer from a host PC, you must install the appropriate software before you can make measurements.
To install the application software you have downloaded, select Start, Run… SetupIAPowerQuiccxxxxxxxx.exe (where xxxxxxxx is the version number), OK.
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2010-10-14 | 04.00 | For installing the compatible Motorola PowerQUICC (MPC8xx) inverse assembler software package. |
릴리스 날짜 | 버젼 |
---|---|
2010-10-14 | 04.00 |
Version Description |
---|
For installing the compatible Motorola PowerQUICC (MPC8xx) inverse assembler software package. |
다운로드 방법
- Click the download button, select the file and save.
설치 방법
- To install the application software you have downloaded, select Start, Run SetupIAPowerQuiccxxxxxxxx.exe where xxxxxxxx is the version number , OK.
라이센스
- Requires a License
Installs on: PC / Instrument
운영 체제
- Windows XP
- Windows XP SP2
- Windows XP SP3
선결 조건
지원되는 계측기
- 16800 Series and 16900 Series Logic Analyzers
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE