What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Keysight Infiniium Real-Time Oscilloscopes
Spec/Criteria | Infiniium S-Series | Infiniium MXR-Series | Infiniium V-Series | Infiniium UXR-Series 3.5 mm models |
Infiniium Z-Series | Infiniium UXR-Series 1.85 mm models |
Infiniium UXR-Series 1 mm models |
---|---|---|---|---|---|---|---|
Number of Channels | 4 | 4 or 8 | 4 | 4 | 4 | 2 or 4 | 1, 2 or 4 |
MSO Digital Channels | 16 (Option) | 16 (Option) | 16 (Option) | N/A | N/A | N/A | N/A |
Real-Time | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
Equivalent Time Mode | Yes | No | No | No | No | No | No |
Bandwidth (* = 2 ch only) | 0.5, 1, 2, 2.5, 4, 6, 8 GHz | 0.5, 1, 2, 2.5, 4, 6 GHz |
8, 13, 16, 20*, 25*, 33* GHz | 10, 13, 16, 20, 25, 33 GHz | 20, 25, 33, 50*, 59*, 63* GHz | 40, 50, 59, 70 GHz | 5, 25, 40, 59, 70, 80, 100, 110 GHz |
Max Sampling Rate | 20 GSa/s (2 ch), 10 GSa/s (4 ch) | 16 GSa/s (all channels) |
80 GSa/s (2 ch), 40 GSa/s (4 ch) | 128 GSa/s (4 ch) | 160 GSa/s (2 ch) | 256 GSa/s (2ch and 4 ch) | 256 GSa/s (4 ch) |
Input connector | (4) Precision BNCs (50-ohm or 1 - Mohm) AutoProbe Interface |
(4 or 8) Precision BNCs (50-ohm or 1 - Mohm) AutoProbe Interface |
(4) 3.5 mm (50-ohm) AutoProbe II Interface |
(4) 3.5 mm (50-ohm) AutoProbe II Interface |
(4) 3.5 mm (50-ohm) (2) real-edge 1.8 mm (50-ohm) AutoProbe II Interface |
4 or 2 1.8 mm (50-ohm) AutoProbe III |
4ch or 2ch 1.0 mm (50-ohm) AutoProbe III |
Standard Memory | 100 Mpts / ch | 100 Mpts / ch | 100 Mpts / ch | 200 Mpts / ch | 100 Mpts / ch | 200 Mpts / ch | 200 Mpts / ch |
Maximum Memory | 400 Mpts / ch | 2 Gpts / ch | 2 Gpts / ch | 2 Gpts / ch | 2 Gpts / ch | 2 Gpts / ch | 2 Gpts / ch |
Hardware Acceleration | No | Yes | No | Yes | No | Yes | Yes |
Bandwidth Upgradeability | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
Additional Upgradability | Memory, HWST, MSO, DSA | Channels, Memory, MSO, Waveform Generator, DDC, RTSA, SSD, Frequency Extension | Memory, HWST, MSO, SSD, DSA, GPIB | Memory, DDC, BW Extension | Channels, Memory, DSA, SSD | Channels, Memory, DDC, BW Extension |
Channels, Memory, DDC, BW Extension |
ADC / Vertical Resolution | 10 Bits ≥ 14 bits with averaging |
10 Bits ≥ 14 bits with averaging |
8 bits ≥ 12 bits with averaging |
10 Bits ≥ 14 bits with averaging |
8 bits ≥ 12 bits with averaging |
10 Bits ≥ 14 bits with averaging |
10 Bits ≥ 14 bits with averaging |
Max High-Resolution Bits | Up to 16 bits | Up to 16 bits | Up to 12 bits | Up to 16 bits | Up to 12 bits | Up to 16 bits | Up to 16 bits |
Hardware Sensivity (full scale) | 50 Ω: 2 mV/div to 1 V/div 1 MΩ: 2 mV/div to 5 V/div |
50 Ω: 16 mV to 8 V 1 MΩ: 16 mV to 40 V |
60 mV to 8 V | 40 mV to 8 V | 60 mV to 8 V | 60 mV to 4 V | 60 mV to 4 V |
Vertical sensitivity (w/ zoom) | 50 Ω: 1 mV/div to 1 V/div 1 MΩ: 1 mV/div to 5 V/div |
50 Ω: 8 mV to 8 V 1 MΩ: 8 mV to 40 V |
1 mV to 8 V full scale | 1 mV to 8 V full scale | 1 mV to 8 V full scale | 1 mV to 4 V full scale | 1 mV to 4 V full scale |
Minimum Rise/Fall Time | 860 ps to 53.8 ps (10-90%) | 860 ps to 71.7 ps (10-90) | 55 ps to 13.3 ps (10-90%) | 33.8 ps to 13.3 ps (10-90%) | 22 ps to 7 ps (10-90%) | 11 ps to 6.3 ps (10-90%) | 17.6 ps to 4.0 ps (10-90%) |
Noise Floor (50 mV/div) @ Maximum Bandwidth |
1.4 mV rms | 971 µVrms | 2 mV rms | 1.48 mV rms | 3.3 mV rms | 2.2 mV rms | 2.9 mV rms |
Noise Density (10 mV/div) | -154.2 dBm/Hz @ 8 GHz | 12 ppb |
-157.17 dBm/Hz @ 25 GHz | -161.34 dBm/Hz @ 25 GHz | -157.34 dBm/Hz @ 25 GHz |
-160.21 dBm/Hz @ 25 GHz | -160.21 dBm/Hz @ 25 GHz |
ENOB | 8.1 bits @ 0.5GHz to 6.4 @ 8 GHz 50 mV/Div |
6.8 bits (50 mV/div, 6 GHz) | 5.5 bits (50 mV/div, 33 GHz) | >6 bits (40 mV/div, 33 GHz) | 4.8 bits (80 mV/div, 63 GHz) | 5.4 bits (40 mV/div, 65 GHz) | > 4.5 bits (40 mV/div, 110 GHz) > 5 bits (40 mV/div, 100 GHz) |
DC Gain Accuracy | ±2% of full scale (Typical: ±1%) | ±2% of full scale (Typical: ±1%) | ±2% of full scale | ±1.5% of full scale (Typical: <1%) | ±2% of full scale | ±2% of full scale (Typical: ±1%) | ±2% of full scale (Typical: ±1%) |
Timebase Accuracy | 12 ppb | 8 ppb | 0.1 ppm | 25 ppb | 0.1 ppm | 25 ppb | 25 ppb |
Intrinsic Jitter | 100 fs rms | 100 fs rms | 75 fs rms | 25 fs rms | 50 fs rms | 25 fs rms | 25 fs rms |
Measurement Update Rate | > 50,000 meas/s (one meas on) > 250,000 meas/s (10 meas on) |
>330,000 meas/s (measure all edges) | > 50,000 meas/s (one meas on) > 250,000 meas/s (10 meas on) |
> 50,000 meas/s (one meas on) > 250,000 meas/s (10 meas on) |
> 50,000 meas/s (one meas on) > 250,000 meas/s (10 meas on) |
> 50,000 meas/s (one meas on) > 250,000 meas/s (10 meas on) |
> 50,000 meas/s (one meas on) > 250,000 meas/s (10 meas on) |
Max Waveform Update Rate | > 300,000 wfm/s | > 200,000 wfm/s | > 400,000 wfm/s | > 1,000,000 wfm/s | > 400,000 wfm/s | > 1,000,000 wfm/s | > 1,000,000 wfm/s |
Power | 380 W | 450 W (4 ch) 650 W (8 ch) |
800 W | 1350 W (4-channel) | 1350 W (4-channel) | 1460 W (2-channel) 2620 W (4-channel) |
1460 W (2-channel) 2620 W (4-channel) |
Power Source | 100 to 240 VAC | 100 to 240 VAC | 100 to 240 VAC | 100 to 240 VAC | 100 to 240 VAC | 110 to 240 VAC (2 ch) 200 to 240 VAC (4 ch) |
110 to 240 VAC (2 ch) 200 to 240 VAC (4 ch) |
Weight | 26.4 lbs (11.9 kg) | 30.3 lbs / 13.75 kg (4 ch) 32.0 lbs / 14.50 kg (8 ch) |
52.2 lbs (23.7 kg) | 75 lbs (34 kg) | 71 lbs (32.2 kg) | 92.7 lbs (42.1 kg) 4 ch 79.7 lbs (36.2 kg) 2 ch |
92.7 lbs (42.1 kg) 4 ch 79.7 lbs (36.2 kg) 2 ch |
Dimension | 16.8" W x 12.9" H x 9.0" D | 17.5” W x 12.9” H x 8.8” D | 17.2" W x 10.5" H x 19.4" D | 17.1" W x 12.24" H x 22.05" D | 20" W x 13.3" H x 19.4" D | 17.1" W x 12.24" H x 22.05" D | 17.1" W x 12.24" H x 22.05" D |
CPU / Memory | Intel i5 Quad Core 3 GHz/ 8GB |
Intel i5 Quad Core, 3.2 GHz / 8 GB |
Intel i5-3550s 3 GHz / 16GB std | Intel i5-3550s 3 GHz / 16GB std | Intel i5-3550s 3 GHz / 16GB std | Intel i5-3550s 3 GHz / 16GB std | Intel i5-3550s 3 GHz / 16GB std |
Display Size | 15-inch color XGA TFT-LCD with capacitive touch screen | 15.6” color Full HD with capacitive touch screen | 12.1-inch color XGA TFT-LCD with capacitive touch screen | 15.4-inch color XGA TFT-LCD with capacitive touch screen | 15.4-inch color XGA TFT-LCD with capacitive touch screen | 15.4-inch color XGA TFT-LCD with capacitive touch screen | 15.4-inch color XGA TFT-LCD with capacitive touch screen |
Operating System | Windows 10 | Windows 10 | Windows 10 | Windows 10 | Windows 10 | Windows 10 | Windows 10 |
Triggers | Edge Edge transition Edge then edge (time or event) Glitch Line voltage Pattern / Pulse Range State Pulse width Runt Serial buses (based on supported protocol applications) Setup / Hold Timeout Voltage window Video (analog) Special / Infiniscan: AND/OR Qualifier Zone |
Burst Edge Edge transition Edge then edge (time or event) Glitch High-Bandwidth Trigger (Edge trigger up to scope's maximum bandwidth) OR'ed Edges Pattern / Pulse Range State Pulse width Runt Serial buses (based on supported protocol applications) Setup / Hold Timeout Voltage window Special / Infiniscan: AND/OR Qualifier Generic Serial Measurement Limit Non-monotonic Edge Runt (hysteresis qualified Zone |
Burst Edge Edge transition Edge then edge (time or event) Glitch OR'ed Edges Pattern / Pulse Range State Pulse width Runt Serial buses (based on supported protocol applications) Setup / Hold Timeout Voltage window Special / Infiniscan: AND/OR Qualifier Generic Serial Measurement Limit Non-monotonic Edge Runt (hysteresis qualified Zone |
Burst Edge Edge transition Edge then edge (time or event) Glitch High-Bandwidth Trigger (Edge trigger up to scope's maximum bandwidth) OR'ed Edges Pattern / Pulse Range State Pulse width Runt Serial buses (based on supported protocol applications) Setup / Hold Timeout Voltage window Special / Infiniscan: AND/OR Qualifier Generic Serial Measurement Limit Non-monotonic Edge Runt (hysteresis qualified Zone |
Burst Edge Edge transition Edge then edge (time or event) Glitch OR'ed Edges Pattern / Pulse Range State Pulse width Runt Serial buses (based on supported protocol applications) Setup / Hold Timeout Voltage window Special / Infiniscan: AND/OR Qualifier Generic Serial Measurement Limit Non-monotonic Edge Runt (hysteresis qualified Zone |
Burst Edge Edge transition Edge then edge (time or event) Glitch High-Bandwidth Trigger (Edge trigger up to scope's maximum bandwidth) OR'ed Edges Pattern / Pulse Range State Pulse width Runt Serial buses (based on supported protocol applications) Setup / Hold Timeout Voltage window Special / Infiniscan: AND/OR Qualifier Generic Serial Measurement Limit Non-monotonic Edge Runt (hysteresis qualified Zone |
Burst Edge Edge transition Edge then edge (time or event) Glitch High-Bandwidth Trigger (Edge trigger up to scope's maximum bandwidth) OR'ed Edges Pattern / Pulse Range State Pulse width Runt Serial buses (based on supported protocol applications) Setup / Hold Timeout Voltage window Special / Infiniscan: AND/OR Qualifier Generic Serial Measurement Limit Non-monotonic Edge Runt (hysteresis qualified Zone |
Serial Bus Triggers and Decodes: | I2C, SPI, Quad SPIeSPI, Quad eSPI, RS232, UART, JTAG, I2S, SVID, Manchester, PCIe Gen 1/2, USB 1.x and 2.0, 10/100 Mb/s Ethernet, USB-PD, CAN, LIN, CAN-FD, FlexRay, SENT, Automotive Ethernet, RFFE, I3C, SPMI, C-PHY, D-PHY, DigRF, LLI, CSI-3, UniPro, UFS, SSIC, ARINC 429, MIL-STD 1553, SpaceWire | I2C, SPI, Quad SPIeSPI, Quad eSPI, RS232, UART, JTAG, I2S, SVID, Manchester, PCIe Gen 1/2, USB 1.x and 2.0, 10/100 Mb/s Ethernet, USB-PD, CAN, LIN, CAN-FD, FlexRay, SENT, Automotive Ethernet, RFFE, I3C, SPMI, C-PHY, D-PHY, DigRF, LLI, CSI-3, UniPro, UFS, SSIC, ARINC 429, MIL-STD 1553, SpaceWire | I2C, SPI, Quad SPIeSPI, Quad eSPI, RS232, UART, JTAG, I2S, SVID, Manchester, PCIe Gen 1/2, USB 1.x and 2.0, 10/100 Mb/s Ethernet, USB-PD, CAN, LIN, CAN-FD, FlexRay, SENT, Automotive Ethernet, RFFE, I3C, SPMI, C-PHY, D-PHY, DigRF, LLI, CSI-3, UniPro, UFS, SSIC, ARINC 429, MIL-STD 1553, SpaceWire | I2C, SPI, Quad SPIeSPI, Quad eSPI, RS232, UART, JTAG, I2S, SVID, Manchester, PCIe Gen 1/2, USB 1.x and 2.0, 10/100 Mb/s Ethernet, USB-PD, CAN, LIN, CAN-FD, FlexRay, SENT, Automotive Ethernet, RFFE, I3C, SPMI, C-PHY, D-PHY, DigRF, LLI, CSI-3, UniPro, UFS, SSIC, ARINC 429, MIL-STD 1553, SpaceWire | I2C, SPI, Quad SPIeSPI, Quad eSPI, RS232, UART, JTAG, I2S, SVID, Manchester, PCIe Gen 1/2, USB 1.x and 2.0, 10/100 Mb/s Ethernet, USB-PD, CAN, LIN, CAN-FD, FlexRay, SENT, Automotive Ethernet, RFFE, I3C, SPMI, C-PHY, D-PHY, DigRF, LLI, CSI-3, UniPro, UFS, SSIC, ARINC 429, MIL-STD 1553, SpaceWire | I2C, SPI, Quad SPIeSPI, Quad eSPI, RS232, UART, JTAG, I2S, SVID, Manchester, PCIe Gen 1/2, USB 1.x and 2.0, 10/100 Mb/s Ethernet, USB-PD, CAN, LIN, CAN-FD, FlexRay, SENT, Automotive Ethernet, RFFE, I3C, SPMI, C-PHY, D-PHY, DigRF, LLI, CSI-3, UniPro, UFS, SSIC, ARINC 429, MIL-STD 1553, SpaceWire | I2C, SPI, Quad SPIeSPI, Quad eSPI, RS232, UART, JTAG, I2S, SVID, Manchester, PCIe Gen 1/2, USB 1.x and 2.0, 10/100 Mb/s Ethernet, USB-PD, CAN, LIN, CAN-FD, FlexRay, SENT, Automotive Ethernet, RFFE, I3C, SPMI, C-PHY, D-PHY, DigRF, LLI, CSI-3, UniPro, UFS, SSIC, ARINC 429, MIL-STD 1553, SpaceWire |
Compliance Applications | 10M/100M/1GBASE-T 10GBASE-KR and 40GBASE-KR4 10GBASE-T and MGBASE-T 40GBASE-CR4 and 100GBASE-CR10 DDR2 and LPDDR2 DDR3 and LPDDR3 MIPI C-PHY MIPI D-PHY MIPI M-PHY ONFI (Open NAND Flash Interface) USB 2.0 XAUI |
USB 2.0 Transmitter 10M/100M/1GBASE-T and Energy Efficient Ethernet 10G, MG Base-T, N-Base-T 1000BASE-T1 (IEEE 802.3pb), 100BASE-T1 (IEEE 802.3bw and TC8). Broad-R Reach MIPI C-PHY, up to 1.5 Gbps MIPI D-PHY, up to 1.5 Gbps (up to CTS v1.2) |
10M/100M/1GBASE-T 100GBASE-CR4 100GBASE-KR4 10GBASE-KR and 40GBASE-KR4 10GBASE-T and MGBASE-T 40GBASE-CR4 and 100GBASE-CR10 DDR2 and LPDDR2 DDR3 and LPDDR3 DDR4 and LPDDR4 DDR5 TX DisplayPort 1.4 eDP 1.4 (Embedded DisplayPort) MIPI C-PHY MIPI D-PHY MIPI M-PHY ONFI (Open NAND Flash Interface) SAS-4 (Serial Attached SCSI-4) SATA 6Gb/s SD UHS-II SFP+ and QSFP+ USB 2.0 USB 3.2: 5 Gbps and 10 Gbps XAUI |
10M/100M/1GBASE-T 100GBASE-CR4 100GBASE-KR4 10GBASE-KR and 40GBASE-KR4 10GBASE-T and MGBASE-T 40GBASE-CR4 and 100GBASE-CR10 DDR2 and LPDDR2 DDR3 and LPDDR3 DDR4 and LPDDR4 DDR5 TX DisplayPort 1.4 eDP 1.4 (Embedded DisplayPort) HDMI 1.4 and HDMI 2.1 MIPI C-PHY MIPI D-PHY MIPI M-PHY ONFI (Open NAND Flash Interface) PCIe 1.0 to 4.0 SAS-4 (Serial Attached SCSI-4) SATA 6Gb/s SD UHS-II SFP+ and QSFP+ Thunderbolt 3 USB 2.0 USB 3.2: 5 Gbps and 10 Gbps XAUI |
10M/100M/1GBASE-T 100GBASE-CR4 100GBASE-KR4 10GBASE-KR and 40GBASE-KR4 10GBASE-T and MGBASE-T 40GBASE-CR4 and 100GBASE-CR10 DDR2 and LPDDR2 DDR3 and LPDDR3 DDR4 and LPDDR4 DDR5 TX DisplayPort 1.4 eDP 1.4 (Embedded DisplayPort) Ethernet CAUI-4 HDMI 1.4 and HDMI 2.1 IEEE802.3bs/cd MIPI C-PHY MIPI D-PHY MIPI M-PHY OIF-CEI 4.0 ONFI (Open NAND Flash Interface) PCI Express 5.0 PCIe 1.0 to 4.0 SAS-4 (Serial Attached SCSI-4) SATA 6Gb/s SD UHS-II SFP+ and QSFP+ Thunderbolt 3 USB 2.0 USB 3.2: 5 Gbps and 10 Gbps XAUI |
10M/100M/1GBASE-T 100GBASE-CR4 100GBASE-KR4 10GBASE-KR and 40GBASE-KR4 10GBASE-T and MGBASE-T 40GBASE-CR4 and 100GBASE-CR10 DDR2 and LPDDR2 DDR3 and LPDDR3 DDR4 and LPDDR4 DDR5 TX DisplayPort 1.4 eDP 1.4 (Embedded DisplayPort) Ethernet CAUI-4 HDMI 1.4 and HDMI 2.1 IEEE802.3bs/cd MIPI C-PHY MIPI D-PHY MIPI M-PHY OIF-CEI 4.0 ONFI (Open NAND Flash Interface) PCI Express 5.0 PCIe 1.0 to 4.0 SAS-4 (Serial Attached SCSI-4) SATA 6Gb/s SD UHS-II SFP+ and QSFP+ Thunderbolt 3 USB 2.0 USB 3.2: 5 Gbps and 10 Gbps XAUI |
10M/100M/1GBASE-T 100GBASE-CR4 100GBASE-KR4 10GBASE-KR and 40GBASE-KR4 10GBASE-T and MGBASE-T 40GBASE-CR4 and 100GBASE-CR10 DDR2 and LPDDR2 DDR3 and LPDDR3 DDR4 and LPDDR4 DDR5 TX DisplayPort 1.4 eDP 1.4 (Embedded DisplayPort) Ethernet CAUI-4 HDMI 1.4 and HDMI 2.1 IEEE802.3bs/cd MIPI C-PHY MIPI D-PHY MIPI M-PHY OIF-CEI 4.0 ONFI (Open NAND Flash Interface) PCI Express 5.0 PCIe 1.0 to 4.0 SAS-4 (Serial Attached SCSI-4) SATA 6Gb/s SD UHS-II SFP+ and QSFP+ Thunderbolt 3 USB 2.0 USB 3.2: 5 Gbps and 10 Gbps XAUI |
Measuremet Applications | Timing jitter, vertical noise, and phase noise analysis User-Defined Application De-Embedding Equalization Crosstalk Power Integrity analysis PAM-3 and PAM-4 analysis Wideband RF analysis |
Timing jitter, vertical noise, and phase noise analysis User-Defined Application De-Embedding Equalization Crosstalk Power Integrity analysis PAM-3 and PAM-4 analysis Wideband RF analysis |
Timing jitter, vertical noise, and phase noise analysis User-Defined Application De-Embedding Equalization Crosstalk InfiniiSim Power Integrity analysis Wideband RF analysis |
Timing jitter, vertical noise, and phase noise analysis User-Defined Application De-Embedding Equalization Crosstalk InfiniiSim Power Integrity analysis PAM-3 and PAM-4 analysis Wideband RF analysis |
Timing jitter, vertical noise, and phase noise analysis User-Defined Application De-Embedding Equalization Crosstalk InfiniiSim Power Integrity analysis PAM-3 and PAM-4 analysis Wideband RF analysis |
Timing jitter, vertical noise, and phase noise analysis User-Defined Application De-Embedding Equalization Crosstalk InfiniiSim Power Integrity analysis PAM-3 and PAM-4 analysis Wideband RF analysis |
Timing jitter, vertical noise, and phase noise analysis User-Defined Application De-Embedding Equalization Crosstalk InfiniiSim Power Integrity analysis PAM-3 and PAM-4 analysis Wideband RF analysis |
Recommeded Probes | Std with N2873A 500 MHz qty 4 InfiniiMax 1130A/31A/32A/34A/, 1168/69A, N2830A/31A/32A, N7020A |
Std with N2873A 500 MHz qty 4 InfiniiMax 1130A/31A/32A/34A/, 1168/69A, N2830A/31A/32A, N7020A |
InfiniiMax 1169B (with N5442A), N7001A, N7002A, N7003A, N2801A, N2802A, N2803A | InfiniiMax 1169B (with N5442A), N7001A, N7002A, N7003A,N2801A, N2802A, N2803A | InfiniiMax 1169B (with N5442A), N7001A, N7002A, N7003A, N2801A, N2802A, N2803A | InfiniiMax 1169B (with N5442A), N7001A, N7002A, N7003A, N2801A, N2802A, N2803A -- all with N2852A AP3 adapter | InfiniiMax 1169B (with N5442A), N7001A, N7002A, N7003A, N2801A, N2802A, N2803A -- all with N2852A AP3 adapter |
Learn more about Infiniium UXR-Series Real-Time Oscilloscopes