Bench and Power Products

카탈로그

DC Bench Power Supplies

 

Clean, Reliable Power on Your Bench

 

For more than 50 years, Keysight’s power supplies have been changing the way engineers prove their designs, understand issues, and ensure product quality. Our bench power supply products provide low output ripple / noise along with layers of protection for your device. You have the option of selecting from full-featured programmable power supplies or simple variable DC power supplies

 

With their bright displays, wide viewing angles, and form factors that are right for any bench, Keysight power supplies are the ideal choice when you need to power your next insight

 

E36100 Series: A Bench Power Supply for LowPower Devices

 

The Keysight E36100 Series, designed for low-power devices, provides cleaner power, better device protection, and higher accuracy than oversized supplies. Its small size (2U, quarter rack) and broad viewing angle fit neatly on any bench. The easy-touse rotary knob with digit-by-digit control allows you to set the output at the desired resolution quickly and easily

 

• wide viewing angle from OLED display

• clean and stable DC power

• excellent programming and readback accuracy

• LAN (LXI Core) and USB connectivity

 

E36100 Series

 

Model

Voltage

Current

Power

E36102B

6 V

5 A

30 W

E36103B

20 V

2 A

40 W

E36104B

35 V

1 A

35 W

E36105B

60 V

0.6 A

36 W

E36106B

100 V

0.4 A

40 W

 

E36150 Series: Autoranging Benchtop Power Supplies

 

The Keysight E36150 Series autoranging benchtop power supply features two models with 800W power on a single channel output. The models can supply up to 60V and 80A and provide plenty of usable power to meet your testing needs. The Keysight E36150 Series introduces a new innovation—a detachable high current front binding post. The binding post delivers all its rated current at the front output for convenient wire connection while maintaining full compliance with the International Electrotechnical Commission (IEC) 61010 standard. The detachable binding post also features a built-in thermal sensor and auto protection mechanism to ensure your safety, as well as the safety of your devices

 

E36150 Series

 

The E36150 Series also has advanced characterization and power simulation capabilities, including volt- and current-meter, data logging, scope view, and arbitrary waveform generation (AWG). Feature-packed to deliver high performance, the Series provides a one-box solution that eliminates the demand of having to meet the requirements of multiple instruments. These factors help you save time and avoid complex setups. Additional features include

 

• Use autoranging power supplies that produce more current at all voltages levels

• Peak power that handles up to 3x the maximum power rating to accommodate start-up power surge requirements from electromechanical and high capacitance devices under test.

• High performance with precise output accuracy, minimal noise, and excellent load / line regulation.

• Data logging, volt- and current-meter, adjustable slew rate, 4-wire remote sensing, LIST output programming, and digital controls.

• Option to upgrade to the Keysight E36150ADVU for scope view and AWG functions that offer advanced characterization and power simulation.

• Overvoltage, overcurrent, and overtemperature provide device protection.

• Keysight BV0003B PathWave BenchVue Power Supply App and Test Flow automation support, and  Keysight BV9200B / BV9201B BenchVue Advanced Power Control and Analysis software assistance.

 

Model

Output

Voltage

Current

Power

E36154A

1

0 to 30 V

0 to 80 A

800 W

E36155A

1

0 to 60 V

0 to 40 A

800 W