데이터 시트
Definitions and Conditions
The Common Interface Unit (CIU) will meet its specifications when:
Specification
Specifications describe the performance parameters covered by the product warranty and are valid from 20 to 30 °C unless otherwise noted.
Typical
Typical describes additional product performance information that is not covered by the product warranty. It is performance beyond specifications that 95 percent of the units exhibit with a 95 percent confidence level. This data, shown in italics, does not include measurement uncertainty, and is valid only at room temperature, 23 °C.
Nominal
Nominal values indicate expected performance or describe product performance that is useful in the application of the product but are not covered by the product warranty.
무엇을 찾고 있습니까?